Represents a 1D Bar Code. More...
#include <eVision/EasyBarCode/EasyBarCode2/EBarCode.h>
Public Member Functions | |
| EBarCode (const eVision::EasyBarCode2::EBarCode &other) | |
| Constructs a EBarCode context. | |
| EBarCode () | |
| Constructs a EBarCode context. | |
| virtual | ~EBarCode () throw () |
| eVision::EasyBarCode2::EBarCode & | operator= (const eVision::EasyBarCode2::EBarCode &other) |
| Copies all the data from another EBarCode object into the current EBarCode object. | |
| eVision::EQuadrangle | GetPosition () const |
| Position of the barcode. | |
| eVision::ERegion | ToRegion () const |
| Creates an ERegion from the EBarCode. | |
| eVision::EFrame | ToFrame (bool useAngle, eVision::EFrameScaling frameScaling) const |
| Creates an EFrame from the EBarCode. | |
| eVision::EFrame | ToFrame (bool useAngle, eVision::EFrameScaling frameScaling, const eVision::EFrame &frame) const |
| Creates an EFrame from the EBarCode. | |
| eVision::EPoint | GetCenter () const |
| Returns the center of the EBarCode. | |
| float | GetSizeX () const |
| Returns the size of the EBarCode on its X axis. This corresponds to the mean between the sizes of the top and bottom sides of the EBarCode. | |
| float | GetSizeY () const |
| Returns the size of the EBarCode on its Y axis. This corresponds to the mean between the sizes of the left and right sides of the EBarCode. | |
| float | GetAngle () const |
| Returns the angle of the EBarCode as if it was an ERectangle. | |
| void | DrawDecodedString (eVision::EDrawAdapter *drawAdapter, bool showHumanReadableForGS1, bool includeChecksum, float zoomX, float zoomY, float panX, float panY) const |
| Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined. | |
| void | DrawDecodedString (eVision::EDrawAdapter *drawAdapter, bool showHumanReadableForGS1, bool includeChecksum, float zoomX, float zoomY, float panX) const |
| Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined. | |
| void | DrawDecodedString (eVision::EDrawAdapter *drawAdapter, bool showHumanReadableForGS1, bool includeChecksum, float zoomX, float zoomY) const |
| Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined. | |
| void | DrawDecodedString (eVision::EDrawAdapter *drawAdapter, bool showHumanReadableForGS1, bool includeChecksum, float zoomX) const |
| Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined. | |
| void | DrawDecodedString (eVision::EDrawAdapter *drawAdapter, bool showHumanReadableForGS1, bool includeChecksum) const |
| Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined. | |
| void | DrawDecodedString (eVision::EDrawAdapter *drawAdapter, bool showHumanReadableForGS1) const |
| Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined. | |
| void | DrawDecodedString (eVision::EDrawAdapter *drawAdapter) const |
| Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined. | |
| void | DrawDecodedString (eVision::EDrawAdapter *drawAdapter, const eVision::EFrame &frame, bool showHumanReadableForGS1, bool includeChecksum, float zoomX, float zoomY, float panX, float panY) const |
| Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined. | |
| void | DrawDecodedString (eVision::EDrawAdapter *drawAdapter, const eVision::EFrame &frame, bool showHumanReadableForGS1, bool includeChecksum, float zoomX, float zoomY, float panX) const |
| Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined. | |
| void | DrawDecodedString (eVision::EDrawAdapter *drawAdapter, const eVision::EFrame &frame, bool showHumanReadableForGS1, bool includeChecksum, float zoomX, float zoomY) const |
| Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined. | |
| void | DrawDecodedString (eVision::EDrawAdapter *drawAdapter, const eVision::EFrame &frame, bool showHumanReadableForGS1, bool includeChecksum, float zoomX) const |
| Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined. | |
| void | DrawDecodedString (eVision::EDrawAdapter *drawAdapter, const eVision::EFrame &frame, bool showHumanReadableForGS1, bool includeChecksum) const |
| Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined. | |
| void | DrawDecodedString (eVision::EDrawAdapter *drawAdapter, const eVision::EFrame &frame, bool showHumanReadableForGS1) const |
| Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined. | |
| void | DrawDecodedString (eVision::EDrawAdapter *drawAdapter, const eVision::EFrame &frame) const |
| Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined. | |
| void | DrawDecodedString (eVision::EDrawAdapter *drawAdapter, eVision::EasyBarCode2::EBarCodeSymbologies symbology, bool showHumanReadableForGS1, bool includeChecksum, float zoomX, float zoomY, float panX, float panY) const |
| Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined. | |
| void | DrawDecodedString (eVision::EDrawAdapter *drawAdapter, eVision::EasyBarCode2::EBarCodeSymbologies symbology, bool showHumanReadableForGS1, bool includeChecksum, float zoomX, float zoomY, float panX) const |
| Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined. | |
| void | DrawDecodedString (eVision::EDrawAdapter *drawAdapter, eVision::EasyBarCode2::EBarCodeSymbologies symbology, bool showHumanReadableForGS1, bool includeChecksum, float zoomX, float zoomY) const |
| Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined. | |
| void | DrawDecodedString (eVision::EDrawAdapter *drawAdapter, eVision::EasyBarCode2::EBarCodeSymbologies symbology, bool showHumanReadableForGS1, bool includeChecksum, float zoomX) const |
| Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined. | |
| void | DrawDecodedString (eVision::EDrawAdapter *drawAdapter, eVision::EasyBarCode2::EBarCodeSymbologies symbology, bool showHumanReadableForGS1, bool includeChecksum) const |
| Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined. | |
| void | DrawDecodedString (eVision::EDrawAdapter *drawAdapter, eVision::EasyBarCode2::EBarCodeSymbologies symbology, bool showHumanReadableForGS1) const |
| Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined. | |
| void | DrawDecodedString (eVision::EDrawAdapter *drawAdapter, eVision::EasyBarCode2::EBarCodeSymbologies symbology) const |
| Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined. | |
| void | DrawDecodedString (eVision::EDrawAdapter *drawAdapter, const eVision::EFrame &frame, eVision::EasyBarCode2::EBarCodeSymbologies symbology, bool showHumanReadableForGS1, bool includeChecksum, float zoomX, float zoomY, float panX, float panY) const |
| Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined. | |
| void | DrawDecodedString (eVision::EDrawAdapter *drawAdapter, const eVision::EFrame &frame, eVision::EasyBarCode2::EBarCodeSymbologies symbology, bool showHumanReadableForGS1, bool includeChecksum, float zoomX, float zoomY, float panX) const |
| Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined. | |
| void | DrawDecodedString (eVision::EDrawAdapter *drawAdapter, const eVision::EFrame &frame, eVision::EasyBarCode2::EBarCodeSymbologies symbology, bool showHumanReadableForGS1, bool includeChecksum, float zoomX, float zoomY) const |
| Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined. | |
| void | DrawDecodedString (eVision::EDrawAdapter *drawAdapter, const eVision::EFrame &frame, eVision::EasyBarCode2::EBarCodeSymbologies symbology, bool showHumanReadableForGS1, bool includeChecksum, float zoomX) const |
| Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined. | |
| void | DrawDecodedString (eVision::EDrawAdapter *drawAdapter, const eVision::EFrame &frame, eVision::EasyBarCode2::EBarCodeSymbologies symbology, bool showHumanReadableForGS1, bool includeChecksum) const |
| Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined. | |
| void | DrawDecodedString (eVision::EDrawAdapter *drawAdapter, const eVision::EFrame &frame, eVision::EasyBarCode2::EBarCodeSymbologies symbology, bool showHumanReadableForGS1) const |
| Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined. | |
| void | DrawDecodedString (eVision::EDrawAdapter *drawAdapter, const eVision::EFrame &frame, eVision::EasyBarCode2::EBarCodeSymbologies symbology) const |
| Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined. | |
| void | DrawPosition (eVision::EDrawAdapter *drawAdapter, float zoomX, float zoomY, float panX, float panY) const |
| Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code. | |
| void | DrawPosition (eVision::EDrawAdapter *drawAdapter, float zoomX, float zoomY, float panX) const |
| Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code. | |
| void | DrawPosition (eVision::EDrawAdapter *drawAdapter, float zoomX, float zoomY) const |
| Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code. | |
| void | DrawPosition (eVision::EDrawAdapter *drawAdapter, float zoomX) const |
| Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code. | |
| void | DrawPosition (eVision::EDrawAdapter *drawAdapter) const |
| Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code. | |
| void | DrawPosition (eVision::EDrawAdapter *drawAdapter, const eVision::EFrame &frame, float zoomX, float zoomY, float panX, float panY) const |
| Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code. | |
| void | DrawPosition (eVision::EDrawAdapter *drawAdapter, const eVision::EFrame &frame, float zoomX, float zoomY, float panX) const |
| Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code. | |
| void | DrawPosition (eVision::EDrawAdapter *drawAdapter, const eVision::EFrame &frame, float zoomX, float zoomY) const |
| Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code. | |
| void | DrawPosition (eVision::EDrawAdapter *drawAdapter, const eVision::EFrame &frame, float zoomX) const |
| Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code. | |
| void | DrawPosition (eVision::EDrawAdapter *drawAdapter, const eVision::EFrame &frame) const |
| Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code. | |
| void | DrawPosition (eVision::EDrawAdapter *drawAdapter, const eVision::ERGBColor &color, float zoomX, float zoomY, float panX, float panY) const |
| Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code. | |
| void | DrawPosition (eVision::EDrawAdapter *drawAdapter, const eVision::ERGBColor &color, float zoomX, float zoomY, float panX) const |
| Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code. | |
| void | DrawPosition (eVision::EDrawAdapter *drawAdapter, const eVision::ERGBColor &color, float zoomX, float zoomY) const |
| Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code. | |
| void | DrawPosition (eVision::EDrawAdapter *drawAdapter, const eVision::ERGBColor &color, float zoomX) const |
| Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code. | |
| void | DrawPosition (eVision::EDrawAdapter *drawAdapter, const eVision::ERGBColor &color) const |
| Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code. | |
| void | DrawPosition (eVision::EDrawAdapter *drawAdapter, const eVision::EFrame &frame, const eVision::ERGBColor &color, float zoomX, float zoomY, float panX, float panY) const |
| Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code. | |
| void | DrawPosition (eVision::EDrawAdapter *drawAdapter, const eVision::EFrame &frame, const eVision::ERGBColor &color, float zoomX, float zoomY, float panX) const |
| Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code. | |
| void | DrawPosition (eVision::EDrawAdapter *drawAdapter, const eVision::EFrame &frame, const eVision::ERGBColor &color, float zoomX, float zoomY) const |
| Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code. | |
| void | DrawPosition (eVision::EDrawAdapter *drawAdapter, const eVision::EFrame &frame, const eVision::ERGBColor &color, float zoomX) const |
| Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code. | |
| void | DrawPosition (eVision::EDrawAdapter *drawAdapter, const eVision::EFrame &frame, const eVision::ERGBColor &color) const |
| Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code. | |
| void | DrawPosition (HDC drawAdapter, float zoomX, float zoomY, float panX, float panY) const |
| Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code. | |
| void | DrawPosition (HDC drawAdapter, float zoomX, float zoomY, float panX) const |
| Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code. | |
| void | DrawPosition (HDC drawAdapter, float zoomX, float zoomY) const |
| Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code. | |
| void | DrawPosition (HDC drawAdapter, float zoomX) const |
| Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code. | |
| void | DrawPosition (HDC drawAdapter) const |
| Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code. | |
| void | DrawPositionWithCurrentPen (HDC hDC, float zoomX, float zoomY, float panX, float panY) const |
| Draws the BarCode Position using the pen currently set in the graphical context. | |
| void | DrawPositionWithCurrentPen (HDC hDC, float zoomX, float zoomY, float panX) const |
| Draws the BarCode Position using the pen currently set in the graphical context. | |
| void | DrawPositionWithCurrentPen (HDC hDC, float zoomX, float zoomY) const |
| Draws the BarCode Position using the pen currently set in the graphical context. | |
| void | DrawPositionWithCurrentPen (HDC hDC, float zoomX) const |
| Draws the BarCode Position using the pen currently set in the graphical context. | |
| void | DrawPositionWithCurrentPen (HDC hDC) const |
| Draws the BarCode Position using the pen currently set in the graphical context. | |
| std::string | GetDecodedString (bool includeChecksum) const |
| Decoded bar code string. | |
| std::string | GetDecodedString () const |
| Decoded bar code string. | |
| std::string | GetDecodedString (eVision::EasyBarCode2::EBarCodeSymbologies symbology, bool includeChecksum) const |
| Decoded bar code string. | |
| std::string | GetDecodedString (eVision::EasyBarCode2::EBarCodeSymbologies symbology) const |
| Decoded bar code string. | |
| eVision::EasyBarCode2::EBarCodeSymbologies | GetSymbology () const |
| Returns the most likely compatible symbology. | |
| std::vector< eVision::EasyBarCode2::EBarCodeSymbologies > | GetSymbologies () const |
| Returns all compatible symbologies, in order of likelyhood. | |
| bool | GetChecksumOK () const |
| Checksum validity status. | |
| bool | GetChecksumOK (eVision::EasyBarCode2::EBarCodeSymbologies symbology) const |
| Checksum validity status. | |
| bool | GetPatternCorrectionUsed () const |
| Whether EBarCodeReader::SetEnablePatternCorrection was used to decode the current EBarCode (for selected symbology). | |
| bool | GetPatternCorrectionUsed (eVision::EasyBarCode2::EBarCodeSymbologies symbology) const |
| Whether EBarCodeReader::SetEnablePatternCorrection was used to decode the current EBarCode (for selected symbology). | |
| bool | GetAdvancedDecodingUsed () const |
| Whether EBarCodeReader::SetEnableAdvancedDecoding was used to decode the current EBarCode (for selected symbology). | |
| bool | GetAdvancedDecodingUsed (eVision::EasyBarCode2::EBarCodeSymbologies symbology) const |
| Whether EBarCodeReader::SetEnableAdvancedDecoding was used to decode the current EBarCode (for selected symbology). | |
| bool | GetPrintingErrorCorrectionUsed () const |
| Whether EBarCodeReader::SetEnablePrintingErrorCorrection was used to decode the current EBarCode (for selected symbology). | |
| bool | GetPrintingErrorCorrectionUsed (eVision::EasyBarCode2::EBarCodeSymbologies symbology) const |
| Whether EBarCodeReader::SetEnablePrintingErrorCorrection was used to decode the current EBarCode (for selected symbology). | |
| bool | GetIsGS1 () const |
| Returns whether the most likely symbology implements the GS1 standard. | |
| bool | GetIsGS1 (eVision::EasyBarCode2::EBarCodeSymbologies symbology) const |
| Returns whether the given symbology implements the GS1 standard. | |
| bool | HasGradingParameters () const |
| Returns whether the EBarCode contains Grading Parameters. | |
| eVision::EasyBarCode2::EBarCodeGradingParameters | GetGradingParameters () const |
| Grading Parameters according to ISO 15416. | |
| EBarCode (CppWrapperInternal::InternalConstructor) | |
Public Attributes | |
| CppWrapperInternal::WrappedClass | wrappedClass_ |
Represents a 1D Bar Code.
License(s): EasyBarCode
| eVision::EasyBarCode2::EBarCode::EBarCode | ( | const eVision::EasyBarCode2::EBarCode & | other | ) |
Constructs a EBarCode context.
The default constructor constructs an uninitialized EBarCode object. All properties are initialized to their respective default values. The copy constructor constructs a EBarCode context based on a pre-existing EBarCode object. All properties and internal data are copied.
| eVision::EasyBarCode2::EBarCode::EBarCode | ( | ) |
Constructs a EBarCode context.
The default constructor constructs an uninitialized EBarCode object. All properties are initialized to their respective default values. The copy constructor constructs a EBarCode context based on a pre-existing EBarCode object. All properties and internal data are copied.
|
virtual | ||||||||||||
| eVision::EasyBarCode2::EBarCode::EBarCode | ( | CppWrapperInternal::InternalConstructor | ) |
| void eVision::EasyBarCode2::EBarCode::DrawDecodedString | ( | eVision::EDrawAdapter * | drawAdapter | ) | const |
Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined.
| drawAdapter | Handle of the graphics context on which to draw. |
| void eVision::EasyBarCode2::EBarCode::DrawDecodedString | ( | eVision::EDrawAdapter * | drawAdapter, |
| bool | showHumanReadableForGS1 ) const |
Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined.
| drawAdapter | Handle of the graphics context on which to draw. |
| showHumanReadableForGS1 | Whether we show Human readable or machine readable version of GS1 codes. Defaults to true. |
| void eVision::EasyBarCode2::EBarCode::DrawDecodedString | ( | eVision::EDrawAdapter * | drawAdapter, |
| bool | showHumanReadableForGS1, | ||
| bool | includeChecksum ) const |
Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined.
| drawAdapter | Handle of the graphics context on which to draw. |
| showHumanReadableForGS1 | Whether we show Human readable or machine readable version of GS1 codes. Defaults to true. |
| includeChecksum | Whether the checksum is drawned alongside the code or not. Defaults to true. |
| void eVision::EasyBarCode2::EBarCode::DrawDecodedString | ( | eVision::EDrawAdapter * | drawAdapter, |
| bool | showHumanReadableForGS1, | ||
| bool | includeChecksum, | ||
| float | zoomX ) const |
Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined.
| drawAdapter | Handle of the graphics context on which to draw. |
| showHumanReadableForGS1 | Whether we show Human readable or machine readable version of GS1 codes. Defaults to true. |
| includeChecksum | Whether the checksum is drawned alongside the code or not. Defaults to true. |
| zoomX | Horizontal zooming factor. By default, true scale is used. |
| void eVision::EasyBarCode2::EBarCode::DrawDecodedString | ( | eVision::EDrawAdapter * | drawAdapter, |
| bool | showHumanReadableForGS1, | ||
| bool | includeChecksum, | ||
| float | zoomX, | ||
| float | zoomY ) const |
Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined.
| drawAdapter | Handle of the graphics context on which to draw. |
| showHumanReadableForGS1 | Whether we show Human readable or machine readable version of GS1 codes. Defaults to true. |
| includeChecksum | Whether the checksum is drawned alongside the code or not. Defaults to true. |
| zoomX | Horizontal zooming factor. By default, true scale is used. |
| zoomY | Vertical zooming factor. If set to 0 (default), the horizontal zooming factor is used instead, so as to provide isotropic zooming. |
| void eVision::EasyBarCode2::EBarCode::DrawDecodedString | ( | eVision::EDrawAdapter * | drawAdapter, |
| bool | showHumanReadableForGS1, | ||
| bool | includeChecksum, | ||
| float | zoomX, | ||
| float | zoomY, | ||
| float | panX ) const |
Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined.
| drawAdapter | Handle of the graphics context on which to draw. |
| showHumanReadableForGS1 | Whether we show Human readable or machine readable version of GS1 codes. Defaults to true. |
| includeChecksum | Whether the checksum is drawned alongside the code or not. Defaults to true. |
| zoomX | Horizontal zooming factor. By default, true scale is used. |
| zoomY | Vertical zooming factor. If set to 0 (default), the horizontal zooming factor is used instead, so as to provide isotropic zooming. |
| panX | Horizontal panning value expressed in pixels. By default, no panning occurs. |
| void eVision::EasyBarCode2::EBarCode::DrawDecodedString | ( | eVision::EDrawAdapter * | drawAdapter, |
| bool | showHumanReadableForGS1, | ||
| bool | includeChecksum, | ||
| float | zoomX, | ||
| float | zoomY, | ||
| float | panX, | ||
| float | panY ) const |
Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined.
| drawAdapter | Handle of the graphics context on which to draw. |
| showHumanReadableForGS1 | Whether we show Human readable or machine readable version of GS1 codes. Defaults to true. |
| includeChecksum | Whether the checksum is drawned alongside the code or not. Defaults to true. |
| zoomX | Horizontal zooming factor. By default, true scale is used. |
| zoomY | Vertical zooming factor. If set to 0 (default), the horizontal zooming factor is used instead, so as to provide isotropic zooming. |
| panX | Horizontal panning value expressed in pixels. By default, no panning occurs. |
| panY | Vertical panning value expressed in pixels. By default, no panning occurs. |
| void eVision::EasyBarCode2::EBarCode::DrawDecodedString | ( | eVision::EDrawAdapter * | drawAdapter, |
| const eVision::EFrame & | frame ) const |
Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined.
| drawAdapter | Handle of the graphics context on which to draw. |
| frame | Frame associated with the bar code. |
| void eVision::EasyBarCode2::EBarCode::DrawDecodedString | ( | eVision::EDrawAdapter * | drawAdapter, |
| const eVision::EFrame & | frame, | ||
| bool | showHumanReadableForGS1 ) const |
Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined.
| drawAdapter | Handle of the graphics context on which to draw. |
| frame | Frame associated with the bar code. |
| showHumanReadableForGS1 | Whether we show Human readable or machine readable version of GS1 codes. Defaults to true. |
| void eVision::EasyBarCode2::EBarCode::DrawDecodedString | ( | eVision::EDrawAdapter * | drawAdapter, |
| const eVision::EFrame & | frame, | ||
| bool | showHumanReadableForGS1, | ||
| bool | includeChecksum ) const |
Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined.
| drawAdapter | Handle of the graphics context on which to draw. |
| frame | Frame associated with the bar code. |
| showHumanReadableForGS1 | Whether we show Human readable or machine readable version of GS1 codes. Defaults to true. |
| includeChecksum | Whether the checksum is drawned alongside the code or not. Defaults to true. |
| void eVision::EasyBarCode2::EBarCode::DrawDecodedString | ( | eVision::EDrawAdapter * | drawAdapter, |
| const eVision::EFrame & | frame, | ||
| bool | showHumanReadableForGS1, | ||
| bool | includeChecksum, | ||
| float | zoomX ) const |
Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined.
| drawAdapter | Handle of the graphics context on which to draw. |
| frame | Frame associated with the bar code. |
| showHumanReadableForGS1 | Whether we show Human readable or machine readable version of GS1 codes. Defaults to true. |
| includeChecksum | Whether the checksum is drawned alongside the code or not. Defaults to true. |
| zoomX | Horizontal zooming factor. By default, true scale is used. |
| void eVision::EasyBarCode2::EBarCode::DrawDecodedString | ( | eVision::EDrawAdapter * | drawAdapter, |
| const eVision::EFrame & | frame, | ||
| bool | showHumanReadableForGS1, | ||
| bool | includeChecksum, | ||
| float | zoomX, | ||
| float | zoomY ) const |
Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined.
| drawAdapter | Handle of the graphics context on which to draw. |
| frame | Frame associated with the bar code. |
| showHumanReadableForGS1 | Whether we show Human readable or machine readable version of GS1 codes. Defaults to true. |
| includeChecksum | Whether the checksum is drawned alongside the code or not. Defaults to true. |
| zoomX | Horizontal zooming factor. By default, true scale is used. |
| zoomY | Vertical zooming factor. If set to 0 (default), the horizontal zooming factor is used instead, so as to provide isotropic zooming. |
| void eVision::EasyBarCode2::EBarCode::DrawDecodedString | ( | eVision::EDrawAdapter * | drawAdapter, |
| const eVision::EFrame & | frame, | ||
| bool | showHumanReadableForGS1, | ||
| bool | includeChecksum, | ||
| float | zoomX, | ||
| float | zoomY, | ||
| float | panX ) const |
Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined.
| drawAdapter | Handle of the graphics context on which to draw. |
| frame | Frame associated with the bar code. |
| showHumanReadableForGS1 | Whether we show Human readable or machine readable version of GS1 codes. Defaults to true. |
| includeChecksum | Whether the checksum is drawned alongside the code or not. Defaults to true. |
| zoomX | Horizontal zooming factor. By default, true scale is used. |
| zoomY | Vertical zooming factor. If set to 0 (default), the horizontal zooming factor is used instead, so as to provide isotropic zooming. |
| panX | Horizontal panning value expressed in pixels. By default, no panning occurs. |
| void eVision::EasyBarCode2::EBarCode::DrawDecodedString | ( | eVision::EDrawAdapter * | drawAdapter, |
| const eVision::EFrame & | frame, | ||
| bool | showHumanReadableForGS1, | ||
| bool | includeChecksum, | ||
| float | zoomX, | ||
| float | zoomY, | ||
| float | panX, | ||
| float | panY ) const |
Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined.
| drawAdapter | Handle of the graphics context on which to draw. |
| frame | Frame associated with the bar code. |
| showHumanReadableForGS1 | Whether we show Human readable or machine readable version of GS1 codes. Defaults to true. |
| includeChecksum | Whether the checksum is drawned alongside the code or not. Defaults to true. |
| zoomX | Horizontal zooming factor. By default, true scale is used. |
| zoomY | Vertical zooming factor. If set to 0 (default), the horizontal zooming factor is used instead, so as to provide isotropic zooming. |
| panX | Horizontal panning value expressed in pixels. By default, no panning occurs. |
| panY | Vertical panning value expressed in pixels. By default, no panning occurs. |
| void eVision::EasyBarCode2::EBarCode::DrawDecodedString | ( | eVision::EDrawAdapter * | drawAdapter, |
| const eVision::EFrame & | frame, | ||
| eVision::EasyBarCode2::EBarCodeSymbologies | symbology ) const |
Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined.
| drawAdapter | Handle of the graphics context on which to draw. |
| frame | Frame associated with the bar code. |
| symbology | Chosen symbology. If not specified, the most likely symbology is used. |
| void eVision::EasyBarCode2::EBarCode::DrawDecodedString | ( | eVision::EDrawAdapter * | drawAdapter, |
| const eVision::EFrame & | frame, | ||
| eVision::EasyBarCode2::EBarCodeSymbologies | symbology, | ||
| bool | showHumanReadableForGS1 ) const |
Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined.
| drawAdapter | Handle of the graphics context on which to draw. |
| frame | Frame associated with the bar code. |
| symbology | Chosen symbology. If not specified, the most likely symbology is used. |
| showHumanReadableForGS1 | Whether we show Human readable or machine readable version of GS1 codes. Defaults to true. |
| void eVision::EasyBarCode2::EBarCode::DrawDecodedString | ( | eVision::EDrawAdapter * | drawAdapter, |
| const eVision::EFrame & | frame, | ||
| eVision::EasyBarCode2::EBarCodeSymbologies | symbology, | ||
| bool | showHumanReadableForGS1, | ||
| bool | includeChecksum ) const |
Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined.
| drawAdapter | Handle of the graphics context on which to draw. |
| frame | Frame associated with the bar code. |
| symbology | Chosen symbology. If not specified, the most likely symbology is used. |
| showHumanReadableForGS1 | Whether we show Human readable or machine readable version of GS1 codes. Defaults to true. |
| includeChecksum | Whether the checksum is drawned alongside the code or not. Defaults to true. |
| void eVision::EasyBarCode2::EBarCode::DrawDecodedString | ( | eVision::EDrawAdapter * | drawAdapter, |
| const eVision::EFrame & | frame, | ||
| eVision::EasyBarCode2::EBarCodeSymbologies | symbology, | ||
| bool | showHumanReadableForGS1, | ||
| bool | includeChecksum, | ||
| float | zoomX ) const |
Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined.
| drawAdapter | Handle of the graphics context on which to draw. |
| frame | Frame associated with the bar code. |
| symbology | Chosen symbology. If not specified, the most likely symbology is used. |
| showHumanReadableForGS1 | Whether we show Human readable or machine readable version of GS1 codes. Defaults to true. |
| includeChecksum | Whether the checksum is drawned alongside the code or not. Defaults to true. |
| zoomX | Horizontal zooming factor. By default, true scale is used. |
| void eVision::EasyBarCode2::EBarCode::DrawDecodedString | ( | eVision::EDrawAdapter * | drawAdapter, |
| const eVision::EFrame & | frame, | ||
| eVision::EasyBarCode2::EBarCodeSymbologies | symbology, | ||
| bool | showHumanReadableForGS1, | ||
| bool | includeChecksum, | ||
| float | zoomX, | ||
| float | zoomY ) const |
Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined.
| drawAdapter | Handle of the graphics context on which to draw. |
| frame | Frame associated with the bar code. |
| symbology | Chosen symbology. If not specified, the most likely symbology is used. |
| showHumanReadableForGS1 | Whether we show Human readable or machine readable version of GS1 codes. Defaults to true. |
| includeChecksum | Whether the checksum is drawned alongside the code or not. Defaults to true. |
| zoomX | Horizontal zooming factor. By default, true scale is used. |
| zoomY | Vertical zooming factor. If set to 0 (default), the horizontal zooming factor is used instead, so as to provide isotropic zooming. |
| void eVision::EasyBarCode2::EBarCode::DrawDecodedString | ( | eVision::EDrawAdapter * | drawAdapter, |
| const eVision::EFrame & | frame, | ||
| eVision::EasyBarCode2::EBarCodeSymbologies | symbology, | ||
| bool | showHumanReadableForGS1, | ||
| bool | includeChecksum, | ||
| float | zoomX, | ||
| float | zoomY, | ||
| float | panX ) const |
Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined.
| drawAdapter | Handle of the graphics context on which to draw. |
| frame | Frame associated with the bar code. |
| symbology | Chosen symbology. If not specified, the most likely symbology is used. |
| showHumanReadableForGS1 | Whether we show Human readable or machine readable version of GS1 codes. Defaults to true. |
| includeChecksum | Whether the checksum is drawned alongside the code or not. Defaults to true. |
| zoomX | Horizontal zooming factor. By default, true scale is used. |
| zoomY | Vertical zooming factor. If set to 0 (default), the horizontal zooming factor is used instead, so as to provide isotropic zooming. |
| panX | Horizontal panning value expressed in pixels. By default, no panning occurs. |
| void eVision::EasyBarCode2::EBarCode::DrawDecodedString | ( | eVision::EDrawAdapter * | drawAdapter, |
| const eVision::EFrame & | frame, | ||
| eVision::EasyBarCode2::EBarCodeSymbologies | symbology, | ||
| bool | showHumanReadableForGS1, | ||
| bool | includeChecksum, | ||
| float | zoomX, | ||
| float | zoomY, | ||
| float | panX, | ||
| float | panY ) const |
Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined.
| drawAdapter | Handle of the graphics context on which to draw. |
| frame | Frame associated with the bar code. |
| symbology | Chosen symbology. If not specified, the most likely symbology is used. |
| showHumanReadableForGS1 | Whether we show Human readable or machine readable version of GS1 codes. Defaults to true. |
| includeChecksum | Whether the checksum is drawned alongside the code or not. Defaults to true. |
| zoomX | Horizontal zooming factor. By default, true scale is used. |
| zoomY | Vertical zooming factor. If set to 0 (default), the horizontal zooming factor is used instead, so as to provide isotropic zooming. |
| panX | Horizontal panning value expressed in pixels. By default, no panning occurs. |
| panY | Vertical panning value expressed in pixels. By default, no panning occurs. |
| void eVision::EasyBarCode2::EBarCode::DrawDecodedString | ( | eVision::EDrawAdapter * | drawAdapter, |
| eVision::EasyBarCode2::EBarCodeSymbologies | symbology ) const |
Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined.
| drawAdapter | Handle of the graphics context on which to draw. |
| symbology | Chosen symbology. If not specified, the most likely symbology is used. |
| void eVision::EasyBarCode2::EBarCode::DrawDecodedString | ( | eVision::EDrawAdapter * | drawAdapter, |
| eVision::EasyBarCode2::EBarCodeSymbologies | symbology, | ||
| bool | showHumanReadableForGS1 ) const |
Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined.
| drawAdapter | Handle of the graphics context on which to draw. |
| symbology | Chosen symbology. If not specified, the most likely symbology is used. |
| showHumanReadableForGS1 | Whether we show Human readable or machine readable version of GS1 codes. Defaults to true. |
| void eVision::EasyBarCode2::EBarCode::DrawDecodedString | ( | eVision::EDrawAdapter * | drawAdapter, |
| eVision::EasyBarCode2::EBarCodeSymbologies | symbology, | ||
| bool | showHumanReadableForGS1, | ||
| bool | includeChecksum ) const |
Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined.
| drawAdapter | Handle of the graphics context on which to draw. |
| symbology | Chosen symbology. If not specified, the most likely symbology is used. |
| showHumanReadableForGS1 | Whether we show Human readable or machine readable version of GS1 codes. Defaults to true. |
| includeChecksum | Whether the checksum is drawned alongside the code or not. Defaults to true. |
| void eVision::EasyBarCode2::EBarCode::DrawDecodedString | ( | eVision::EDrawAdapter * | drawAdapter, |
| eVision::EasyBarCode2::EBarCodeSymbologies | symbology, | ||
| bool | showHumanReadableForGS1, | ||
| bool | includeChecksum, | ||
| float | zoomX ) const |
Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined.
| drawAdapter | Handle of the graphics context on which to draw. |
| symbology | Chosen symbology. If not specified, the most likely symbology is used. |
| showHumanReadableForGS1 | Whether we show Human readable or machine readable version of GS1 codes. Defaults to true. |
| includeChecksum | Whether the checksum is drawned alongside the code or not. Defaults to true. |
| zoomX | Horizontal zooming factor. By default, true scale is used. |
| void eVision::EasyBarCode2::EBarCode::DrawDecodedString | ( | eVision::EDrawAdapter * | drawAdapter, |
| eVision::EasyBarCode2::EBarCodeSymbologies | symbology, | ||
| bool | showHumanReadableForGS1, | ||
| bool | includeChecksum, | ||
| float | zoomX, | ||
| float | zoomY ) const |
Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined.
| drawAdapter | Handle of the graphics context on which to draw. |
| symbology | Chosen symbology. If not specified, the most likely symbology is used. |
| showHumanReadableForGS1 | Whether we show Human readable or machine readable version of GS1 codes. Defaults to true. |
| includeChecksum | Whether the checksum is drawned alongside the code or not. Defaults to true. |
| zoomX | Horizontal zooming factor. By default, true scale is used. |
| zoomY | Vertical zooming factor. If set to 0 (default), the horizontal zooming factor is used instead, so as to provide isotropic zooming. |
| void eVision::EasyBarCode2::EBarCode::DrawDecodedString | ( | eVision::EDrawAdapter * | drawAdapter, |
| eVision::EasyBarCode2::EBarCodeSymbologies | symbology, | ||
| bool | showHumanReadableForGS1, | ||
| bool | includeChecksum, | ||
| float | zoomX, | ||
| float | zoomY, | ||
| float | panX ) const |
Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined.
| drawAdapter | Handle of the graphics context on which to draw. |
| symbology | Chosen symbology. If not specified, the most likely symbology is used. |
| showHumanReadableForGS1 | Whether we show Human readable or machine readable version of GS1 codes. Defaults to true. |
| includeChecksum | Whether the checksum is drawned alongside the code or not. Defaults to true. |
| zoomX | Horizontal zooming factor. By default, true scale is used. |
| zoomY | Vertical zooming factor. If set to 0 (default), the horizontal zooming factor is used instead, so as to provide isotropic zooming. |
| panX | Horizontal panning value expressed in pixels. By default, no panning occurs. |
| void eVision::EasyBarCode2::EBarCode::DrawDecodedString | ( | eVision::EDrawAdapter * | drawAdapter, |
| eVision::EasyBarCode2::EBarCodeSymbologies | symbology, | ||
| bool | showHumanReadableForGS1, | ||
| bool | includeChecksum, | ||
| float | zoomX, | ||
| float | zoomY, | ||
| float | panX, | ||
| float | panY ) const |
Draws the decoded string below the position of the EBarCode. The text color is the one of the pen of the drawAdapter or white if no pen is defined. The background color is the one of the brush of the drawAdapter or black if no brush is defined.
| drawAdapter | Handle of the graphics context on which to draw. |
| symbology | Chosen symbology. If not specified, the most likely symbology is used. |
| showHumanReadableForGS1 | Whether we show Human readable or machine readable version of GS1 codes. Defaults to true. |
| includeChecksum | Whether the checksum is drawned alongside the code or not. Defaults to true. |
| zoomX | Horizontal zooming factor. By default, true scale is used. |
| zoomY | Vertical zooming factor. If set to 0 (default), the horizontal zooming factor is used instead, so as to provide isotropic zooming. |
| panX | Horizontal panning value expressed in pixels. By default, no panning occurs. |
| panY | Vertical panning value expressed in pixels. By default, no panning occurs. |
| void eVision::EasyBarCode2::EBarCode::DrawPosition | ( | eVision::EDrawAdapter * | drawAdapter | ) | const |
Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code.
| drawAdapter | Handle of the graphics context on which to draw. |
| void eVision::EasyBarCode2::EBarCode::DrawPosition | ( | eVision::EDrawAdapter * | drawAdapter, |
| const eVision::EFrame & | frame ) const |
Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code.
| drawAdapter | Handle of the graphics context on which to draw. |
| frame | Frame associated with the bar code. |
| void eVision::EasyBarCode2::EBarCode::DrawPosition | ( | eVision::EDrawAdapter * | drawAdapter, |
| const eVision::EFrame & | frame, | ||
| const eVision::ERGBColor & | color ) const |
Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code.
| drawAdapter | Handle of the graphics context on which to draw. |
| frame | Frame associated with the bar code. |
| color | The color in which to draw the overlay. |
| void eVision::EasyBarCode2::EBarCode::DrawPosition | ( | eVision::EDrawAdapter * | drawAdapter, |
| const eVision::EFrame & | frame, | ||
| const eVision::ERGBColor & | color, | ||
| float | zoomX ) const |
Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code.
| drawAdapter | Handle of the graphics context on which to draw. |
| frame | Frame associated with the bar code. |
| color | The color in which to draw the overlay. |
| zoomX | Horizontal zooming factor. By default, true scale is used. |
| void eVision::EasyBarCode2::EBarCode::DrawPosition | ( | eVision::EDrawAdapter * | drawAdapter, |
| const eVision::EFrame & | frame, | ||
| const eVision::ERGBColor & | color, | ||
| float | zoomX, | ||
| float | zoomY ) const |
Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code.
| drawAdapter | Handle of the graphics context on which to draw. |
| frame | Frame associated with the bar code. |
| color | The color in which to draw the overlay. |
| zoomX | Horizontal zooming factor. By default, true scale is used. |
| zoomY | Vertical zooming factor. If set to 0 (default), the horizontal zooming factor is used instead, so as to provide isotropic zooming. |
| void eVision::EasyBarCode2::EBarCode::DrawPosition | ( | eVision::EDrawAdapter * | drawAdapter, |
| const eVision::EFrame & | frame, | ||
| const eVision::ERGBColor & | color, | ||
| float | zoomX, | ||
| float | zoomY, | ||
| float | panX ) const |
Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code.
| drawAdapter | Handle of the graphics context on which to draw. |
| frame | Frame associated with the bar code. |
| color | The color in which to draw the overlay. |
| zoomX | Horizontal zooming factor. By default, true scale is used. |
| zoomY | Vertical zooming factor. If set to 0 (default), the horizontal zooming factor is used instead, so as to provide isotropic zooming. |
| panX | Horizontal panning value expressed in pixels. By default, no panning occurs. |
| void eVision::EasyBarCode2::EBarCode::DrawPosition | ( | eVision::EDrawAdapter * | drawAdapter, |
| const eVision::EFrame & | frame, | ||
| const eVision::ERGBColor & | color, | ||
| float | zoomX, | ||
| float | zoomY, | ||
| float | panX, | ||
| float | panY ) const |
Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code.
| drawAdapter | Handle of the graphics context on which to draw. |
| frame | Frame associated with the bar code. |
| color | The color in which to draw the overlay. |
| zoomX | Horizontal zooming factor. By default, true scale is used. |
| zoomY | Vertical zooming factor. If set to 0 (default), the horizontal zooming factor is used instead, so as to provide isotropic zooming. |
| panX | Horizontal panning value expressed in pixels. By default, no panning occurs. |
| panY | Vertical panning value expressed in pixels. By default, no panning occurs. |
| void eVision::EasyBarCode2::EBarCode::DrawPosition | ( | eVision::EDrawAdapter * | drawAdapter, |
| const eVision::EFrame & | frame, | ||
| float | zoomX ) const |
Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code.
| drawAdapter | Handle of the graphics context on which to draw. |
| frame | Frame associated with the bar code. |
| zoomX | Horizontal zooming factor. By default, true scale is used. |
| void eVision::EasyBarCode2::EBarCode::DrawPosition | ( | eVision::EDrawAdapter * | drawAdapter, |
| const eVision::EFrame & | frame, | ||
| float | zoomX, | ||
| float | zoomY ) const |
Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code.
| drawAdapter | Handle of the graphics context on which to draw. |
| frame | Frame associated with the bar code. |
| zoomX | Horizontal zooming factor. By default, true scale is used. |
| zoomY | Vertical zooming factor. If set to 0 (default), the horizontal zooming factor is used instead, so as to provide isotropic zooming. |
| void eVision::EasyBarCode2::EBarCode::DrawPosition | ( | eVision::EDrawAdapter * | drawAdapter, |
| const eVision::EFrame & | frame, | ||
| float | zoomX, | ||
| float | zoomY, | ||
| float | panX ) const |
Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code.
| drawAdapter | Handle of the graphics context on which to draw. |
| frame | Frame associated with the bar code. |
| zoomX | Horizontal zooming factor. By default, true scale is used. |
| zoomY | Vertical zooming factor. If set to 0 (default), the horizontal zooming factor is used instead, so as to provide isotropic zooming. |
| panX | Horizontal panning value expressed in pixels. By default, no panning occurs. |
| void eVision::EasyBarCode2::EBarCode::DrawPosition | ( | eVision::EDrawAdapter * | drawAdapter, |
| const eVision::EFrame & | frame, | ||
| float | zoomX, | ||
| float | zoomY, | ||
| float | panX, | ||
| float | panY ) const |
Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code.
| drawAdapter | Handle of the graphics context on which to draw. |
| frame | Frame associated with the bar code. |
| zoomX | Horizontal zooming factor. By default, true scale is used. |
| zoomY | Vertical zooming factor. If set to 0 (default), the horizontal zooming factor is used instead, so as to provide isotropic zooming. |
| panX | Horizontal panning value expressed in pixels. By default, no panning occurs. |
| panY | Vertical panning value expressed in pixels. By default, no panning occurs. |
| void eVision::EasyBarCode2::EBarCode::DrawPosition | ( | eVision::EDrawAdapter * | drawAdapter, |
| const eVision::ERGBColor & | color ) const |
Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code.
| drawAdapter | Handle of the graphics context on which to draw. |
| color | The color in which to draw the overlay. |
| void eVision::EasyBarCode2::EBarCode::DrawPosition | ( | eVision::EDrawAdapter * | drawAdapter, |
| const eVision::ERGBColor & | color, | ||
| float | zoomX ) const |
Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code.
| drawAdapter | Handle of the graphics context on which to draw. |
| color | The color in which to draw the overlay. |
| zoomX | Horizontal zooming factor. By default, true scale is used. |
| void eVision::EasyBarCode2::EBarCode::DrawPosition | ( | eVision::EDrawAdapter * | drawAdapter, |
| const eVision::ERGBColor & | color, | ||
| float | zoomX, | ||
| float | zoomY ) const |
Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code.
| drawAdapter | Handle of the graphics context on which to draw. |
| color | The color in which to draw the overlay. |
| zoomX | Horizontal zooming factor. By default, true scale is used. |
| zoomY | Vertical zooming factor. If set to 0 (default), the horizontal zooming factor is used instead, so as to provide isotropic zooming. |
| void eVision::EasyBarCode2::EBarCode::DrawPosition | ( | eVision::EDrawAdapter * | drawAdapter, |
| const eVision::ERGBColor & | color, | ||
| float | zoomX, | ||
| float | zoomY, | ||
| float | panX ) const |
Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code.
| drawAdapter | Handle of the graphics context on which to draw. |
| color | The color in which to draw the overlay. |
| zoomX | Horizontal zooming factor. By default, true scale is used. |
| zoomY | Vertical zooming factor. If set to 0 (default), the horizontal zooming factor is used instead, so as to provide isotropic zooming. |
| panX | Horizontal panning value expressed in pixels. By default, no panning occurs. |
| void eVision::EasyBarCode2::EBarCode::DrawPosition | ( | eVision::EDrawAdapter * | drawAdapter, |
| const eVision::ERGBColor & | color, | ||
| float | zoomX, | ||
| float | zoomY, | ||
| float | panX, | ||
| float | panY ) const |
Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code.
| drawAdapter | Handle of the graphics context on which to draw. |
| color | The color in which to draw the overlay. |
| zoomX | Horizontal zooming factor. By default, true scale is used. |
| zoomY | Vertical zooming factor. If set to 0 (default), the horizontal zooming factor is used instead, so as to provide isotropic zooming. |
| panX | Horizontal panning value expressed in pixels. By default, no panning occurs. |
| panY | Vertical panning value expressed in pixels. By default, no panning occurs. |
| void eVision::EasyBarCode2::EBarCode::DrawPosition | ( | eVision::EDrawAdapter * | drawAdapter, |
| float | zoomX ) const |
Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code.
| drawAdapter | Handle of the graphics context on which to draw. |
| zoomX | Horizontal zooming factor. By default, true scale is used. |
| void eVision::EasyBarCode2::EBarCode::DrawPosition | ( | eVision::EDrawAdapter * | drawAdapter, |
| float | zoomX, | ||
| float | zoomY ) const |
Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code.
| drawAdapter | Handle of the graphics context on which to draw. |
| zoomX | Horizontal zooming factor. By default, true scale is used. |
| zoomY | Vertical zooming factor. If set to 0 (default), the horizontal zooming factor is used instead, so as to provide isotropic zooming. |
| void eVision::EasyBarCode2::EBarCode::DrawPosition | ( | eVision::EDrawAdapter * | drawAdapter, |
| float | zoomX, | ||
| float | zoomY, | ||
| float | panX ) const |
Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code.
| drawAdapter | Handle of the graphics context on which to draw. |
| zoomX | Horizontal zooming factor. By default, true scale is used. |
| zoomY | Vertical zooming factor. If set to 0 (default), the horizontal zooming factor is used instead, so as to provide isotropic zooming. |
| panX | Horizontal panning value expressed in pixels. By default, no panning occurs. |
| void eVision::EasyBarCode2::EBarCode::DrawPosition | ( | eVision::EDrawAdapter * | drawAdapter, |
| float | zoomX, | ||
| float | zoomY, | ||
| float | panX, | ||
| float | panY ) const |
Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code.
| drawAdapter | Handle of the graphics context on which to draw. |
| zoomX | Horizontal zooming factor. By default, true scale is used. |
| zoomY | Vertical zooming factor. If set to 0 (default), the horizontal zooming factor is used instead, so as to provide isotropic zooming. |
| panX | Horizontal panning value expressed in pixels. By default, no panning occurs. |
| panY | Vertical panning value expressed in pixels. By default, no panning occurs. |
| void eVision::EasyBarCode2::EBarCode::DrawPosition | ( | HDC | drawAdapter | ) | const |
Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code.
| drawAdapter | Handle of the graphics context on which to draw. |
Use the overload taking an EDrawAdapter by using an instance of EWindowsDrawAdapter.
Deprecated in version 23.12. Scheduled to be removed in version 27.6.
| void eVision::EasyBarCode2::EBarCode::DrawPosition | ( | HDC | drawAdapter, |
| float | zoomX ) const |
Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code.
| drawAdapter | Handle of the graphics context on which to draw. |
| zoomX | Horizontal zooming factor. By default, true scale is used. |
Use the overload taking an EDrawAdapter by using an instance of EWindowsDrawAdapter.
Deprecated in version 23.12. Scheduled to be removed in version 27.6.
| void eVision::EasyBarCode2::EBarCode::DrawPosition | ( | HDC | drawAdapter, |
| float | zoomX, | ||
| float | zoomY ) const |
Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code.
| drawAdapter | Handle of the graphics context on which to draw. |
| zoomX | Horizontal zooming factor. By default, true scale is used. |
| zoomY | Vertical zooming factor. If set to 0 (default), the horizontal zooming factor is used instead, so as to provide isotropic zooming. |
Use the overload taking an EDrawAdapter by using an instance of EWindowsDrawAdapter.
Deprecated in version 23.12. Scheduled to be removed in version 27.6.
| void eVision::EasyBarCode2::EBarCode::DrawPosition | ( | HDC | drawAdapter, |
| float | zoomX, | ||
| float | zoomY, | ||
| float | panX ) const |
Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code.
| drawAdapter | Handle of the graphics context on which to draw. |
| zoomX | Horizontal zooming factor. By default, true scale is used. |
| zoomY | Vertical zooming factor. If set to 0 (default), the horizontal zooming factor is used instead, so as to provide isotropic zooming. |
| panX | Horizontal panning value expressed in pixels. By default, no panning occurs. |
Use the overload taking an EDrawAdapter by using an instance of EWindowsDrawAdapter.
Deprecated in version 23.12. Scheduled to be removed in version 27.6.
| void eVision::EasyBarCode2::EBarCode::DrawPosition | ( | HDC | drawAdapter, |
| float | zoomX, | ||
| float | zoomY, | ||
| float | panX, | ||
| float | panY ) const |
Draws the position of the EBarCode. This consists in drawing lines connecting the outer corners of the code.
| drawAdapter | Handle of the graphics context on which to draw. |
| zoomX | Horizontal zooming factor. By default, true scale is used. |
| zoomY | Vertical zooming factor. If set to 0 (default), the horizontal zooming factor is used instead, so as to provide isotropic zooming. |
| panX | Horizontal panning value expressed in pixels. By default, no panning occurs. |
| panY | Vertical panning value expressed in pixels. By default, no panning occurs. |
Use the overload taking an EDrawAdapter by using an instance of EWindowsDrawAdapter.
Deprecated in version 23.12. Scheduled to be removed in version 27.6.
| void eVision::EasyBarCode2::EBarCode::DrawPositionWithCurrentPen | ( | HDC | hDC | ) | const |
Draws the BarCode Position using the pen currently set in the graphical context.
| hDC | Handle of the device context on which to draw. |
Use the overload of EBarCode::DrawPosition taking an EDrawAdapter by using an instance of EWindowsDrawAdapter.
Deprecated in version 23.12. Scheduled to be removed in version 27.6.
| void eVision::EasyBarCode2::EBarCode::DrawPositionWithCurrentPen | ( | HDC | hDC, |
| float | zoomX ) const |
Draws the BarCode Position using the pen currently set in the graphical context.
| hDC | Handle of the device context on which to draw. |
| zoomX | Horizontal zooming factor. By default, true scale is used. |
Use the overload of EBarCode::DrawPosition taking an EDrawAdapter by using an instance of EWindowsDrawAdapter.
Deprecated in version 23.12. Scheduled to be removed in version 27.6.
| void eVision::EasyBarCode2::EBarCode::DrawPositionWithCurrentPen | ( | HDC | hDC, |
| float | zoomX, | ||
| float | zoomY ) const |
Draws the BarCode Position using the pen currently set in the graphical context.
| hDC | Handle of the device context on which to draw. |
| zoomX | Horizontal zooming factor. By default, true scale is used. |
| zoomY | Vertical zooming factor. If set to 0 (default), the horizontal zooming factor is used instead, so as to provide isotropic zooming. |
Use the overload of EBarCode::DrawPosition taking an EDrawAdapter by using an instance of EWindowsDrawAdapter.
Deprecated in version 23.12. Scheduled to be removed in version 27.6.
| void eVision::EasyBarCode2::EBarCode::DrawPositionWithCurrentPen | ( | HDC | hDC, |
| float | zoomX, | ||
| float | zoomY, | ||
| float | panX ) const |
Draws the BarCode Position using the pen currently set in the graphical context.
| hDC | Handle of the device context on which to draw. |
| zoomX | Horizontal zooming factor. By default, true scale is used. |
| zoomY | Vertical zooming factor. If set to 0 (default), the horizontal zooming factor is used instead, so as to provide isotropic zooming. |
| panX | Horizontal panning value expressed in pixels. By default, no panning occurs. |
Use the overload of EBarCode::DrawPosition taking an EDrawAdapter by using an instance of EWindowsDrawAdapter.
Deprecated in version 23.12. Scheduled to be removed in version 27.6.
| void eVision::EasyBarCode2::EBarCode::DrawPositionWithCurrentPen | ( | HDC | hDC, |
| float | zoomX, | ||
| float | zoomY, | ||
| float | panX, | ||
| float | panY ) const |
Draws the BarCode Position using the pen currently set in the graphical context.
| hDC | Handle of the device context on which to draw. |
| zoomX | Horizontal zooming factor. By default, true scale is used. |
| zoomY | Vertical zooming factor. If set to 0 (default), the horizontal zooming factor is used instead, so as to provide isotropic zooming. |
| panX | Horizontal panning value expressed in pixels. By default, no panning occurs. |
| panY | Vertical panning value expressed in pixels. By default, no panning occurs. |
Use the overload of EBarCode::DrawPosition taking an EDrawAdapter by using an instance of EWindowsDrawAdapter.
Deprecated in version 23.12. Scheduled to be removed in version 27.6.
| bool eVision::EasyBarCode2::EBarCode::GetAdvancedDecodingUsed | ( | ) | const |
Whether EBarCodeReader::SetEnableAdvancedDecoding was used to decode the current EBarCode (for selected symbology).
If the symbology parameter is omitted, the property returns the value pertaining to the barcode's most likely symbology.
| bool eVision::EasyBarCode2::EBarCode::GetAdvancedDecodingUsed | ( | eVision::EasyBarCode2::EBarCodeSymbologies | symbology | ) | const |
Whether EBarCodeReader::SetEnableAdvancedDecoding was used to decode the current EBarCode (for selected symbology).
| symbology | Chosen symbology |
If the symbology parameter is omitted, the property returns the value pertaining to the barcode's most likely symbology.
| float eVision::EasyBarCode2::EBarCode::GetAngle | ( | ) | const |
Returns the angle of the EBarCode as if it was an ERectangle.
| eVision::EPoint eVision::EasyBarCode2::EBarCode::GetCenter | ( | ) | const |
Returns the center of the EBarCode.
| bool eVision::EasyBarCode2::EBarCode::GetChecksumOK | ( | ) | const |
Checksum validity status.
If the symbology parameter is omitted, the property returns the value pertaining to the barcode's most likely symbology.
| bool eVision::EasyBarCode2::EBarCode::GetChecksumOK | ( | eVision::EasyBarCode2::EBarCodeSymbologies | symbology | ) | const |
Checksum validity status.
| symbology | Chosen symbology |
If the symbology parameter is omitted, the property returns the value pertaining to the barcode's most likely symbology.
| std::string eVision::EasyBarCode2::EBarCode::GetDecodedString | ( | ) | const |
Decoded bar code string.
If the symbology parameter is omitted, the property returns the value pertaining to the barcode's most likely symbology. If you choose to exclude the check character and you use a symbology where it is optional, be sure it is included as the character corresponding to the checksum position will be removed in all cases. When the symbology is EBarCodeSymbologies::EBarCodeSymbologies_Gs1_128, no checksum is returned no matter the value of includeChecksum as it would break the parsing of the machine readable Gs1 code.
| std::string eVision::EasyBarCode2::EBarCode::GetDecodedString | ( | bool | includeChecksum | ) | const |
Decoded bar code string.
| includeChecksum | Indicates if the returned string should include the check character (default: true) |
If the symbology parameter is omitted, the property returns the value pertaining to the barcode's most likely symbology. If you choose to exclude the check character and you use a symbology where it is optional, be sure it is included as the character corresponding to the checksum position will be removed in all cases. When the symbology is EBarCodeSymbologies::EBarCodeSymbologies_Gs1_128, no checksum is returned no matter the value of includeChecksum as it would break the parsing of the machine readable Gs1 code.
| std::string eVision::EasyBarCode2::EBarCode::GetDecodedString | ( | eVision::EasyBarCode2::EBarCodeSymbologies | symbology | ) | const |
Decoded bar code string.
| symbology | Chosen symbology |
If the symbology parameter is omitted, the property returns the value pertaining to the barcode's most likely symbology. If you choose to exclude the check character and you use a symbology where it is optional, be sure it is included as the character corresponding to the checksum position will be removed in all cases. When the symbology is EBarCodeSymbologies::EBarCodeSymbologies_Gs1_128, no checksum is returned no matter the value of includeChecksum as it would break the parsing of the machine readable Gs1 code.
| std::string eVision::EasyBarCode2::EBarCode::GetDecodedString | ( | eVision::EasyBarCode2::EBarCodeSymbologies | symbology, |
| bool | includeChecksum ) const |
Decoded bar code string.
| symbology | Chosen symbology |
| includeChecksum | Indicates if the returned string should include the check character (default: true) |
If the symbology parameter is omitted, the property returns the value pertaining to the barcode's most likely symbology. If you choose to exclude the check character and you use a symbology where it is optional, be sure it is included as the character corresponding to the checksum position will be removed in all cases. When the symbology is EBarCodeSymbologies::EBarCodeSymbologies_Gs1_128, no checksum is returned no matter the value of includeChecksum as it would break the parsing of the machine readable Gs1 code.
| eVision::EasyBarCode2::EBarCodeGradingParameters eVision::EasyBarCode2::EBarCode::GetGradingParameters | ( | ) | const |
Grading Parameters according to ISO 15416.
If the most likely symbology does not support grading parameters or EBarCodeReader::SetComputeGrading is false, an exception is thrown.
| bool eVision::EasyBarCode2::EBarCode::GetIsGS1 | ( | ) | const |
Returns whether the most likely symbology implements the GS1 standard.
| bool eVision::EasyBarCode2::EBarCode::GetIsGS1 | ( | eVision::EasyBarCode2::EBarCodeSymbologies | symbology | ) | const |
Returns whether the given symbology implements the GS1 standard.
| symbology | Chosen symbology |
| bool eVision::EasyBarCode2::EBarCode::GetPatternCorrectionUsed | ( | ) | const |
Whether EBarCodeReader::SetEnablePatternCorrection was used to decode the current EBarCode (for selected symbology).
If the symbology parameter is omitted, the property returns the value pertaining to the barcode's most likely symbology.
| bool eVision::EasyBarCode2::EBarCode::GetPatternCorrectionUsed | ( | eVision::EasyBarCode2::EBarCodeSymbologies | symbology | ) | const |
Whether EBarCodeReader::SetEnablePatternCorrection was used to decode the current EBarCode (for selected symbology).
| symbology | Chosen symbology |
If the symbology parameter is omitted, the property returns the value pertaining to the barcode's most likely symbology.
| eVision::EQuadrangle eVision::EasyBarCode2::EBarCode::GetPosition | ( | ) | const |
Position of the barcode.
The EQuadrangle's corners are in the following order: top left, top right, bottom right, bottom left.
| bool eVision::EasyBarCode2::EBarCode::GetPrintingErrorCorrectionUsed | ( | ) | const |
Whether EBarCodeReader::SetEnablePrintingErrorCorrection was used to decode the current EBarCode (for selected symbology).
If the symbology parameter is omitted, the property returns the value pertaining to the barcode's most likely symbology.
| bool eVision::EasyBarCode2::EBarCode::GetPrintingErrorCorrectionUsed | ( | eVision::EasyBarCode2::EBarCodeSymbologies | symbology | ) | const |
Whether EBarCodeReader::SetEnablePrintingErrorCorrection was used to decode the current EBarCode (for selected symbology).
| symbology | Chosen symbology |
If the symbology parameter is omitted, the property returns the value pertaining to the barcode's most likely symbology.
| float eVision::EasyBarCode2::EBarCode::GetSizeX | ( | ) | const |
| float eVision::EasyBarCode2::EBarCode::GetSizeY | ( | ) | const |
| std::vector< eVision::EasyBarCode2::EBarCodeSymbologies > eVision::EasyBarCode2::EBarCode::GetSymbologies | ( | ) | const |
Returns all compatible symbologies, in order of likelyhood.
| eVision::EasyBarCode2::EBarCodeSymbologies eVision::EasyBarCode2::EBarCode::GetSymbology | ( | ) | const |
Returns the most likely compatible symbology.
| bool eVision::EasyBarCode2::EBarCode::HasGradingParameters | ( | ) | const |
Returns whether the EBarCode contains Grading Parameters.
| eVision::EasyBarCode2::EBarCode & eVision::EasyBarCode2::EBarCode::operator= | ( | const eVision::EasyBarCode2::EBarCode & | other | ) |
| eVision::EFrame eVision::EasyBarCode2::EBarCode::ToFrame | ( | bool | useAngle, |
| eVision::EFrameScaling | frameScaling ) const |
Creates an EFrame from the EBarCode.
| useAngle | Whether to use the angle of the EBarCode in the frame. |
| frameScaling | How to handle the scale of the frame. EFrameScaling::EFrameScaling_UseScaling is not supported. |
| eVision::EFrame eVision::EasyBarCode2::EBarCode::ToFrame | ( | bool | useAngle, |
| eVision::EFrameScaling | frameScaling, | ||
| const eVision::EFrame & | frame ) const |
Creates an EFrame from the EBarCode.
| useAngle | Whether to use the angle of the EBarCode in the frame. |
| frameScaling | How to handle the scale of the frame. EFrameScaling::EFrameScaling_UseScaling is not supported. |
| frame | Parent frame. Used when the EBarCode was read using a frame. |
| eVision::ERegion eVision::EasyBarCode2::EBarCode::ToRegion | ( | ) | const |
| CppWrapperInternal::WrappedClass eVision::EasyBarCode2::EBarCode::wrappedClass_ |