Wedge gauge. More...
#include <eVision/EasyGauge/EWedgeGauge.h>
Public Member Functions | |
| EWedgeGauge () | |
| Constructs a EWedgeGauge. | |
| EWedgeGauge (const eVision::EWedge &wedge) | |
| Constructs a EWedgeGauge. | |
| EWedgeGauge (const eVision::EWedgeGauge &other) | |
| Constructs a EWedgeGauge. | |
| virtual | ~EWedgeGauge () throw () |
| eVision::EWedgeGauge & | operator= (const eVision::EWedgeGauge &other) |
| Copies all the data from another EWedgeGauge object into the current EWedgeGauge object. | |
| void | SetWedge (const eVision::EWedge &wedge) |
| Nominal wedge. | |
| const eVision::EWedge & | GetWedge () const |
| Nominal wedge. | |
| void | CopyTo (eVision::EWedgeGauge &dest) const |
| Copies all the data of the current EWedgeGauge object into another EWedgeGauge object and returns it. | |
| virtual eVision::EShapeType | GetType () const |
| Shape type. | |
| virtual void | SetNominal (const eVision::EShape &shape) |
| Nominal shape of the gauge. | |
| virtual std::unique_ptr< eVision::EShape > | GetNominal () const |
| Nominal shape of the gauge. | |
| virtual eVision::EEditionMode | GetAvailableEditionModes () const |
| Returns all possible edition modes of the gauge. | |
| uint32_t | GetActiveEdges () const |
| Active edges as defined in EWedgeGaugeEdge. | |
| void | SetActiveEdges (uint32_t un32ActiveEdges) |
| Active edges as defined in EWedgeGaugeEdge. | |
| virtual void | SetTolerance (float f32Tolerance) |
| Half thickness of the model fitting gauge. | |
| virtual float | GetTolerance () const |
| Half thickness of the model fitting gauge. | |
| virtual void | SetHVConstraint (bool bHVConstraint) |
| Status of the restriction on the orientation of the point location gauge or model fitting sample paths. | |
| virtual bool | GetHVConstraint () const |
| Status of the restriction on the orientation of the point location gauge or model fitting sample paths. | |
| virtual void | SetTransitionType (eVision::ETransitionType eTransitionType) |
| Transition type. | |
| virtual eVision::ETransitionType | GetTransitionType () const |
| Transition type. | |
| virtual void | SetTransitionChoice (eVision::ETransitionChoice eTransitionChoice) |
| Transition choice. | |
| virtual eVision::ETransitionChoice | GetTransitionChoice () const |
| Transition choice. | |
| virtual void | SetTransitionIndex (uint32_t un32TransitionIndex) |
| Index (from 0 on) of the transition to be retained when the transition choice parameter is set to ETransitionChoice::ETransitionChoice_NthFromBegin or ETransitionChoice::ETransitionChoice_NthFromEnd. | |
| virtual uint32_t | GetTransitionIndex () const |
| Index (from 0 on) of the transition to be retained when the transition choice parameter is set to ETransitionChoice::ETransitionChoice_NthFromBegin or ETransitionChoice::ETransitionChoice_NthFromEnd. | |
| virtual void | SetThreshold (uint32_t un32Threshold) |
| Threshold level used to delimit significant peaks in the data profile. | |
| virtual uint32_t | GetThreshold () const |
| Threshold level used to delimit significant peaks in the data profile. | |
| virtual void | SetMinAmplitude (uint32_t un32MinAmplitude) |
| Offset added to the Threshold when a peak is to be detected. | |
| virtual uint32_t | GetMinAmplitude () const |
| Offset added to the Threshold when a peak is to be detected. | |
| virtual void | SetMinArea (uint32_t un32MinArea) |
| Minimum area value. | |
| virtual uint32_t | GetMinArea () const |
| Minimum area value. | |
| virtual uint32_t | GetThickness () const |
| Number of parallel segments used to extract the data profile. | |
| virtual void | SetThickness (uint32_t un32Thickness) |
| Number of parallel segments used to extract the data profile. | |
| virtual uint32_t | GetSmoothing () const |
| Number of pixels used for the low-pass filtering operation. | |
| virtual void | SetSmoothing (uint32_t un32Smoothing) |
| Number of pixels used for the low-pass filtering operation. | |
| virtual bool | GetRectangularSamplingArea () const |
| Flag indicating whether the sampling area remains a rectangle when rotated, instead of becoming a parallelogram. | |
| virtual void | SetRectangularSamplingArea (bool bRectangularSamplingArea) |
| Flag indicating whether the sampling area remains a rectangle when rotated, instead of becoming a parallelogram. | |
| virtual uint32_t | GetNumSamples () const |
| Number of sampled points during the model fitting operation. | |
| uint32_t | GetNumSamplesOriginEdge () const |
| Number of sampled points found on origin edge during the measure operation. | |
| uint32_t | GetNumSamplesEndEdge () const |
| Number of sampled points found on end edge during the measure operation. | |
| uint32_t | GetNumSamplesOuterEdge () const |
| Number of sampled points found on outer edge during the measure operation. | |
| uint32_t | GetNumSamplesInnerEdge () const |
| Number of sampled points found on inner edge during the measure operation. | |
| eVision::ESamplePoint | GetSampleOriginEdge (uint32_t index) const |
| Allows to retrieve information on the samples found along the origin edge. | |
| eVision::ESamplePoint | GetSampleEndEdge (uint32_t index) const |
| Allows to retrieve information on the samples found along the end edge. | |
| eVision::ESamplePoint | GetSampleOuterEdge (uint32_t index) const |
| Allows to retrieve information on the samples found along the outer edge. | |
| eVision::ESamplePoint | GetSampleInnerEdge (uint32_t index) const |
| Allows to retrieve information on the samples found along the inner edge. | |
| eVision::EWedge | Measure (const eVision::EROIBW8 &sourceImage, const eVision::EFrame &frame) |
| Performs the gauge measurement. | |
| eVision::EWedge | Measure (const eVision::EROIBW8 &sourceImage) |
| Performs the gauge measurement. | |
| eVision::EWedge | Measure (const eVision::EROIBW8 &sourceImage, const eVision::ERegion ®ion, const eVision::EFrame &frame) |
| Performs the gauge measurement. | |
| eVision::EWedge | Measure (const eVision::EROIBW8 &sourceImage, const eVision::ERegion ®ion) |
| Performs the gauge measurement. | |
| eVision::EWedge | GetMeasuredWedge () const |
| Information pertaining to the fitted wedge. | |
| virtual std::unique_ptr< eVision::EShape > | GetMeasured () const |
| Copy of the measured shape. | |
| void | SetMinNumFitSamples (uint32_t outerCircle, uint32_t originBorder, uint32_t innerCircle, uint32_t endBorder) |
| Sets the minimum number of samples required for fitting the shape. | |
| EWedgeGauge (CppWrapperInternal::InternalConstructor) | |
| Public Member Functions inherited from eVision::EBaseGauge | |
| virtual | ~EBaseGauge () throw () |
| std::string | GetName () const |
| Name of the EBaseGauge object. | |
| void | SetName (const std::string &name) |
| Name of the EBaseGauge object. | |
| void | SetEditionMode (eVision::EEditionMode mode) |
| Graphical edition mode (default: EBaseGauge::GetAvailableEditionModes). | |
| eVision::EEditionMode | GetEditionMode () const |
| Graphical edition mode (default: EBaseGauge::GetAvailableEditionModes). | |
| bool | GetLabeled () const |
| Whether to draw a label describing the gauge (default: no). | |
| void | SetLabeled (bool labeled) |
| Whether to draw a label describing the gauge (default: no). | |
| void | Draw (eVision::EDrawAdapter *graphicContext, eVision::EDrawingMode drawingMode, float zoomX, float zoomY, float panX, float panY) const |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| void | Draw (eVision::EDrawAdapter *graphicContext, eVision::EDrawingMode drawingMode, float zoomX, float zoomY, float panX) const |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| void | Draw (eVision::EDrawAdapter *graphicContext, eVision::EDrawingMode drawingMode, float zoomX, float zoomY) const |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| void | Draw (eVision::EDrawAdapter *graphicContext, eVision::EDrawingMode drawingMode, float zoomX) const |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| void | Draw (eVision::EDrawAdapter *graphicContext, eVision::EDrawingMode drawingMode) const |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| void | Draw (eVision::EDrawAdapter *graphicContext, eVision::EDrawingMode drawingMode, const eVision::EFrame &frame, float zoomX, float zoomY, float panX, float panY) const |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| void | Draw (eVision::EDrawAdapter *graphicContext, eVision::EDrawingMode drawingMode, const eVision::EFrame &frame, float zoomX, float zoomY, float panX) const |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| void | Draw (eVision::EDrawAdapter *graphicContext, eVision::EDrawingMode drawingMode, const eVision::EFrame &frame, float zoomX, float zoomY) const |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| void | Draw (eVision::EDrawAdapter *graphicContext, eVision::EDrawingMode drawingMode, const eVision::EFrame &frame, float zoomX) const |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| void | Draw (eVision::EDrawAdapter *graphicContext, eVision::EDrawingMode drawingMode, const eVision::EFrame &frame) const |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| eVision::EEditionMode | HitTest (int32_t x, int32_t y, float zoomX, float zoomY, float panX, float panY) |
| Checks if there is a handle under the cursor and returns the corresponding edition mode. | |
| eVision::EEditionMode | HitTest (int32_t x, int32_t y, float zoomX, float zoomY, float panX) |
| Checks if there is a handle under the cursor and returns the corresponding edition mode. | |
| eVision::EEditionMode | HitTest (int32_t x, int32_t y, float zoomX, float zoomY) |
| Checks if there is a handle under the cursor and returns the corresponding edition mode. | |
| eVision::EEditionMode | HitTest (int32_t x, int32_t y, float zoomX) |
| Checks if there is a handle under the cursor and returns the corresponding edition mode. | |
| eVision::EEditionMode | HitTest (int32_t x, int32_t y) |
| Checks if there is a handle under the cursor and returns the corresponding edition mode. | |
| eVision::EEditionMode | HitTest (int32_t x, int32_t y, const eVision::EFrame &frame, float zoomX, float zoomY, float panX, float panY) |
| Checks if there is a handle under the cursor and returns the corresponding edition mode. | |
| eVision::EEditionMode | HitTest (int32_t x, int32_t y, const eVision::EFrame &frame, float zoomX, float zoomY, float panX) |
| Checks if there is a handle under the cursor and returns the corresponding edition mode. | |
| eVision::EEditionMode | HitTest (int32_t x, int32_t y, const eVision::EFrame &frame, float zoomX, float zoomY) |
| Checks if there is a handle under the cursor and returns the corresponding edition mode. | |
| eVision::EEditionMode | HitTest (int32_t x, int32_t y, const eVision::EFrame &frame, float zoomX) |
| Checks if there is a handle under the cursor and returns the corresponding edition mode. | |
| eVision::EEditionMode | HitTest (int32_t x, int32_t y, const eVision::EFrame &frame) |
| Checks if there is a handle under the cursor and returns the corresponding edition mode. | |
| void | Drag (int32_t x, int32_t y, float zoomX, float zoomY, float panX, float panY) |
| Moves a handle to a new position and updates the position parameters of the shape. | |
| void | Drag (int32_t x, int32_t y, float zoomX, float zoomY, float panX) |
| Moves a handle to a new position and updates the position parameters of the shape. | |
| void | Drag (int32_t x, int32_t y, float zoomX, float zoomY) |
| Moves a handle to a new position and updates the position parameters of the shape. | |
| void | Drag (int32_t x, int32_t y, float zoomX) |
| Moves a handle to a new position and updates the position parameters of the shape. | |
| void | Drag (int32_t x, int32_t y, const eVision::EFrame &frame, float zoomX, float zoomY, float panX, float panY) |
| Moves a handle to a new position and updates the position parameters of the shape. | |
| void | Drag (int32_t x, int32_t y, const eVision::EFrame &frame, float zoomX, float zoomY, float panX) |
| Moves a handle to a new position and updates the position parameters of the shape. | |
| void | Drag (int32_t x, int32_t y, const eVision::EFrame &frame, float zoomX, float zoomY) |
| Moves a handle to a new position and updates the position parameters of the shape. | |
| void | Drag (int32_t x, int32_t y, const eVision::EFrame &frame, float zoomX) |
| Moves a handle to a new position and updates the position parameters of the shape. | |
| void | Save (const std::string &path) |
| Saves a gauge.The given ESerializer must have been created for writing. | |
| void | Save (eVision::ESerializer *serializer) |
| Saves a gauge.The given ESerializer must have been created for writing. | |
| void | Load (const std::string &path) |
| Loads a gauge.The given ESerializer must have been created for reading. | |
| void | Load (eVision::ESerializer *serializer) |
| Loads a gauge.The given ESerializer must have been created for reading. | |
| bool | HasProperty (const std::string &aProperty) const |
| Returns whether a EBaseGauge has a property named aProperty. | |
| std::string | GetProperty (const std::string &aProperty) const |
| Gets the value of property aProperty. Throws an exception if no such property exists. | |
| void | SetProperty (const std::string &aProperty, const std::string &aValue) |
| Sets the value of property aProperty to aValue for this EBaseGauge. | |
| void | RemoveProperty (const std::string &aProperty) |
| Removes the property name aProperty from the EBaseGauge. | |
| bool | HasValidPolarityProperty () const |
| Returns whether the EBaseGauge has a valid polarity property. | |
| float | GetSamplingStep () const |
| Approximate distance between sampled points during a model fitting operation. | |
| void | SetSamplingStep (float f32SamplingStep) |
| Approximate distance between sampled points during a model fitting operation. | |
| float | GetFilteringThreshold () const |
| Relative filtering threshold, that is the fraction of the average distance between the sampled points and the fitted model above which a point is filtered out. | |
| void | SetFilteringThreshold (float f32FilteringThreshold) |
| Relative filtering threshold, that is the fraction of the average distance between the sampled points and the fitted model above which a point is filtered out. | |
| uint32_t | GetNumFilteringPasses () const |
| Number of filtering passes for a model fitting operation. | |
| void | SetNumFilteringPasses (uint32_t un32NumFilteringPasses) |
| Number of filtering passes for a model fitting operation. | |
| uint32_t | GetNumValidSamples () const |
| Number of valid sample points remaining after a model fitting operation. | |
| eVision::ESamplePoint | GetSample (uint32_t index) const |
| Retrieves sampled points used during the model fitting operation. | |
| bool | HasSamples () const |
| Whether the samples are available or not. | |
| void | SetSamplePointIndex (uint32_t index) |
| Sampled. | |
| uint32_t | GetSamplePointIndex () const |
| Sampled. | |
| float | GetAverageDistance () const |
| Average distance between the sampled points and the fitted model. | |
| void | SetMinNumFitSamples (const std::vector< int32_t > &sides) |
| Sets/Gets the minimum number of samples required for fitting the shape. | |
| std::vector< int32_t > | GetMinNumFitSamples () const |
| Sets/Gets the minimum number of samples required for fitting the shape. | |
| uint32_t | AddSkipRange (const eVision::EIntegerRange &range) |
| Adds an item to the set of skip ranges and returns the index of the newly added range. | |
| uint32_t | GetNumSkipRanges () const |
| Number of skip ranges in the gauge after a call to EBaseGauge::AddSkipRange. | |
| eVision::EIntegerRange | GetSkipRange (uint32_t index) const |
| Allows to retrieve the start and end values of the skip range corresponding to the given index, if it is valid (i.e. if it has previously been created by a call to the EBaseGauge::AddSkipRange method). | |
| void | RemoveSkipRange (const uint32_t index) |
| After a call to EBaseGauge::AddSkipRange, removes the skip range with the given index. | |
| void | RemoveAllSkipRanges () |
| Removes all the skip ranges previously created by a call to EBaseGauge::AddSkipRange. | |
| std::unique_ptr< eVision::EShape > | Measure (const eVision::EROIBW8 &sourceImage, const eVision::EFrame &frame) |
| Performs the gauge measurement. | |
| std::unique_ptr< eVision::EShape > | Measure (const eVision::EROIBW8 &sourceImage) |
| Performs the gauge measurement. | |
| std::unique_ptr< eVision::EShape > | Measure (const eVision::EROIBW8 &sourceImage, const eVision::ERegion ®ion, const eVision::EFrame &frame) |
| Performs the gauge measurement. | |
| std::unique_ptr< eVision::EShape > | Measure (const eVision::EROIBW8 &sourceImage, const eVision::ERegion ®ion) |
| Performs the gauge measurement. | |
| void | MeasureWithoutFitting (const eVision::EROIBW8 &sourceImage, const eVision::EFrame &frame) |
| Triggers the point location without line fitting operation. | |
| void | MeasureWithoutFitting (const eVision::EROIBW8 &sourceImage) |
| Triggers the point location without line fitting operation. | |
| void | MeasureWithoutFitting (const eVision::EROIBW8 &sourceImage, const eVision::ERegion ®ion, const eVision::EFrame &frame) |
| Triggers the point location without line fitting operation. | |
| void | MeasureWithoutFitting (const eVision::EROIBW8 &sourceImage, const eVision::ERegion ®ion) |
| Triggers the point location without line fitting operation. | |
| bool | IsFound () const |
| Flag indicating whether a measured shape has been found. | |
| virtual eVision::ESamplePath | MeasureSamplePath (const eVision::EROIBW8 &sourceImage, uint32_t pathIndex, const eVision::EFrame &frame) const |
| Measures the specified sample path. | |
| virtual eVision::ESamplePath | MeasureSamplePath (const eVision::EROIBW8 &sourceImage, uint32_t pathIndex) const |
| Measures the specified sample path. | |
| virtual eVision::ESamplePath | MeasureSamplePath (const eVision::EROIBW8 &sourceImage, uint32_t pathIndex, const eVision::ERegion ®ion, const eVision::EFrame &frame) const |
| Measures the specified sample path. | |
| virtual eVision::ESamplePath | MeasureSamplePath (const eVision::EROIBW8 &sourceImage, uint32_t pathIndex, const eVision::ERegion ®ion) const |
| Measures the specified sample path. | |
| EBaseGauge (CppWrapperInternal::InternalConstructor) | |
Additional Inherited Members | |
| Static Public Member Functions inherited from eVision::EBaseGauge | |
| static std::unique_ptr< eVision::EBaseGauge > | Make (const std::string &path) |
| Creates a gauge of the correct type. | |
| Public Attributes inherited from eVision::EBaseGauge | |
| CppWrapperInternal::WrappedClass | wrappedClass_ |
Wedge gauge.
License(s): EasyGauge
| eVision::EWedgeGauge::EWedgeGauge | ( | ) |
Constructs a EWedgeGauge.
| eVision::EWedgeGauge::EWedgeGauge | ( | const eVision::EWedge & | wedge | ) |
Constructs a EWedgeGauge.
| wedge | Nominal wedge |
| eVision::EWedgeGauge::EWedgeGauge | ( | const eVision::EWedgeGauge & | other | ) |
Constructs a EWedgeGauge.
| other | Other EWedgeGauge object to copy from. |
|
virtual | ||||||||||||
| eVision::EWedgeGauge::EWedgeGauge | ( | CppWrapperInternal::InternalConstructor | ) |
| void eVision::EWedgeGauge::CopyTo | ( | eVision::EWedgeGauge & | dest | ) | const |
Copies all the data of the current EWedgeGauge object into another EWedgeGauge object and returns it.
| dest | Pointer to the EWedgeGauge object in which the current EWedgeGauge object data have to be copied. |
In the overload taking a pointer, in case of a NULL pointer, a new EWedgeGauge object will be created and returned.
| uint32_t eVision::EWedgeGauge::GetActiveEdges | ( | ) | const |
Active edges as defined in EWedgeGaugeEdge.
|
virtual |
Returns all possible edition modes of the gauge.
Reimplemented from eVision::EBaseGauge.
|
virtual |
Status of the restriction on the orientation of the point location gauge or model fitting sample paths.
Sample paths are the point location gauges placed along the model to be fitted.
Implements eVision::EBaseGauge.
|
virtual |
Copy of the measured shape.
Implements eVision::EBaseGauge.
| eVision::EWedge eVision::EWedgeGauge::GetMeasuredWedge | ( | ) | const |
Information pertaining to the fitted wedge.
|
virtual |
Offset added to the Threshold when a peak is to be detected.
When analyzing a derivative profile, a peak is made up of consecutive pixel values above Threshold. To detect weak [strong] transitions, lower [raise] the Threshold value.
To avoid interference of noise, an additional parameter is provided. The MinAmplitude parameter is an offset added to Threshold when a peak is to be detected.
When the pixel values of the derivative profile do not reach Threshold + MinAmplitude, the peak is not taken into account. Anyway, when a peak is taken into account, all the pixels with values above Threshold are considered (for more accuracy). Setting the MinAmplitude value to 0 merely cancels its effect.
Implements eVision::EBaseGauge.
|
virtual |
Minimum area value.
A transition is detected if its derivative peak reaches Threshold + MinAmplitude value, and then declared valid if the area between the peak curve and the horizontal at level Threshold reaches the MinArea value.
Implements eVision::EBaseGauge.
|
virtual |
Nominal shape of the gauge.
Note that the gauge stores a copy of the shape and returns a copy of the shape. The gauge applies its EBaseGauge::SetEditionMode to the shape.
Implements eVision::EBaseGauge.
|
virtual |
Number of sampled points during the model fitting operation.
Irrelevant in case of a point location operation.
After a model fitting operation, a number of points have been fitted along the model. Among them, some are not reliable because of their Area value. Among the remaining ones, some are filtered out (NumFilteringPasses, FilteringThreshold).
Implements eVision::EBaseGauge.
| uint32_t eVision::EWedgeGauge::GetNumSamplesEndEdge | ( | ) | const |
Number of sampled points found on end edge during the measure operation.
| uint32_t eVision::EWedgeGauge::GetNumSamplesInnerEdge | ( | ) | const |
Number of sampled points found on inner edge during the measure operation.
| uint32_t eVision::EWedgeGauge::GetNumSamplesOriginEdge | ( | ) | const |
Number of sampled points found on origin edge during the measure operation.
| uint32_t eVision::EWedgeGauge::GetNumSamplesOuterEdge | ( | ) | const |
Number of sampled points found on outer edge during the measure operation.
|
virtual |
Flag indicating whether the sampling area remains a rectangle when rotated, instead of becoming a parallelogram.
By default, this flag is set to true: the sampling area always remains a rectangle. Setting this property is only useful when the thickness transition parameter is greater than 1. In fact, when thickness transition parameter is equal to 1, rectangle and parallelogram reduce to the same segment.
Implements eVision::EBaseGauge.
| eVision::ESamplePoint eVision::EWedgeGauge::GetSampleEndEdge | ( | uint32_t | index | ) | const |
Allows to retrieve information on the samples found along the end edge.
| index | The sample index |
| eVision::ESamplePoint eVision::EWedgeGauge::GetSampleInnerEdge | ( | uint32_t | index | ) | const |
Allows to retrieve information on the samples found along the inner edge.
| index | The sample index |
| eVision::ESamplePoint eVision::EWedgeGauge::GetSampleOriginEdge | ( | uint32_t | index | ) | const |
Allows to retrieve information on the samples found along the origin edge.
| index | The sample index |
| eVision::ESamplePoint eVision::EWedgeGauge::GetSampleOuterEdge | ( | uint32_t | index | ) | const |
Allows to retrieve information on the samples found along the outer edge.
| index | The sample index |
|
virtual |
Number of pixels used for the low-pass filtering operation.
To reduce the effect of noise, the profile data can be low-pass filtered along the point location gauge direction.
Implements eVision::EBaseGauge.
|
virtual |
Number of parallel segments used to extract the data profile.
To reduce the effect of noise and/or strengthen a transition, several parallel profiles can be accumulated.
Implements eVision::EBaseGauge.
|
virtual |
Threshold level used to delimit significant peaks in the data profile.
When analyzing a derivative profile, a peak is made up of consecutive pixel values above Threshold. To detect weak [strong] transitions, lower [raise] the Threshold value.
To avoid interference of noise, an additional parameter is provided. The MinAmplitude parameter is an offset added to Threshold when a peak is to be detected.
When the pixel values of the derivative profile do not reach Threshold + MinAmplitude, the peak is not taken into account. Anyway, when a peak is taken into account, all the pixels with values above Threshold are considered (for more accuracy). Setting the MinAmplitude value to 0 merely cancels its effect.
Implements eVision::EBaseGauge.
|
virtual |
Half thickness of the model fitting gauge.
By default, the tolerance is 20 (2x10), which means 20 pixels when the field of view is not calibrated, and 20 physical units in case of a calibrated field of view.
The tolerance isn't taken into consideration for the point gauge.
Implements eVision::EBaseGauge.
|
virtual |
Transition choice.
Several peaks may be detected along a point location gauge. This parameter helps to select the desired transition.
In case of ETransitionChoice::ETransitionChoice_NthFromBegin or ETransitionChoice::ETransitionChoice_NthFromEnd transition choice, set EBaseGauge::SetTransitionIndex to specify the desired transition.
By default, the selected transition corresponds to the one with the largest amplitude (ETransitionChoice::ETransitionChoice_LargestAmplitude).
Implements eVision::EBaseGauge.
|
virtual |
Index (from 0 on) of the transition to be retained when the transition choice parameter is set to ETransitionChoice::ETransitionChoice_NthFromBegin or ETransitionChoice::ETransitionChoice_NthFromEnd.
Several peaks may be detected along a point location gauge. This parameter helps to select the desired transition.
By default, the first transition is retained (the index value is 0).
Implements eVision::EBaseGauge.
|
virtual |
Transition type.
The type of transition tells whether it crosses increasing or decreasing gray-level values. This helps discriminate between nearby edges of an object.
By default, the searched transition type is indifferently a black to white or a white to black transition (ETransitionType::ETransitionType_BwOrWb).
Implements eVision::EBaseGauge.
|
virtual |
Shape type.
Implements eVision::EBaseGauge.
| const eVision::EWedge & eVision::EWedgeGauge::GetWedge | ( | ) | const |
Nominal wedge.
| eVision::EWedge eVision::EWedgeGauge::Measure | ( | const eVision::EROIBW8 & | sourceImage | ) |
Performs the gauge measurement.
| sourceImage | Source image. |
| eVision::EWedge eVision::EWedgeGauge::Measure | ( | const eVision::EROIBW8 & | sourceImage, |
| const eVision::EFrame & | frame ) |
Performs the gauge measurement.
| sourceImage | Source image. |
| frame | Frame of reference |
| eVision::EWedge eVision::EWedgeGauge::Measure | ( | const eVision::EROIBW8 & | sourceImage, |
| const eVision::ERegion & | region ) |
Performs the gauge measurement.
| sourceImage | Source image. |
| region | Region to use with the source image. |
| eVision::EWedge eVision::EWedgeGauge::Measure | ( | const eVision::EROIBW8 & | sourceImage, |
| const eVision::ERegion & | region, | ||
| const eVision::EFrame & | frame ) |
Performs the gauge measurement.
| sourceImage | Source image. |
| region | Region to use with the source image. |
| frame | Frame of reference |
| eVision::EWedgeGauge & eVision::EWedgeGauge::operator= | ( | const eVision::EWedgeGauge & | other | ) |
Copies all the data from another EWedgeGauge object into the current EWedgeGauge object.
| other | EWedgeGauge object to be copied |
| void eVision::EWedgeGauge::SetActiveEdges | ( | uint32_t | un32ActiveEdges | ) |
Active edges as defined in EWedgeGaugeEdge.
|
virtual |
Status of the restriction on the orientation of the point location gauge or model fitting sample paths.
Sample paths are the point location gauges placed along the model to be fitted.
Implements eVision::EBaseGauge.
|
virtual |
Offset added to the Threshold when a peak is to be detected.
When analyzing a derivative profile, a peak is made up of consecutive pixel values above Threshold. To detect weak [strong] transitions, lower [raise] the Threshold value.
To avoid interference of noise, an additional parameter is provided. The MinAmplitude parameter is an offset added to Threshold when a peak is to be detected.
When the pixel values of the derivative profile do not reach Threshold + MinAmplitude, the peak is not taken into account. Anyway, when a peak is taken into account, all the pixels with values above Threshold are considered (for more accuracy). Setting the MinAmplitude value to 0 merely cancels its effect.
Implements eVision::EBaseGauge.
|
virtual |
Minimum area value.
A transition is detected if its derivative peak reaches Threshold + MinAmplitude value, and then declared valid if the area between the peak curve and the horizontal at level Threshold reaches the MinArea value.
Implements eVision::EBaseGauge.
| void eVision::EWedgeGauge::SetMinNumFitSamples | ( | uint32_t | outerCircle, |
| uint32_t | originBorder, | ||
| uint32_t | innerCircle, | ||
| uint32_t | endBorder ) |
Sets the minimum number of samples required for fitting the shape.
| outerCircle | Minimum number of samples to fit the outer circle. |
| originBorder | Minimum number of samples to fit the origin border. |
| innerCircle | Minimum number of samples to fit the inner circle. |
| endBorder | Minimum number of samples to fit the end border. |
|
virtual |
Nominal shape of the gauge.
| shape | New nominal shape |
Note that the gauge stores a copy of the shape and returns a copy of the shape. The gauge applies its EBaseGauge::SetEditionMode to the shape.
Implements eVision::EBaseGauge.
|
virtual |
Flag indicating whether the sampling area remains a rectangle when rotated, instead of becoming a parallelogram.
By default, this flag is set to true: the sampling area always remains a rectangle. Setting this property is only useful when the thickness transition parameter is greater than 1. In fact, when thickness transition parameter is equal to 1, rectangle and parallelogram reduce to the same segment.
Implements eVision::EBaseGauge.
|
virtual |
Number of pixels used for the low-pass filtering operation.
To reduce the effect of noise, the profile data can be low-pass filtered along the point location gauge direction.
Implements eVision::EBaseGauge.
|
virtual |
Number of parallel segments used to extract the data profile.
To reduce the effect of noise and/or strengthen a transition, several parallel profiles can be accumulated.
Implements eVision::EBaseGauge.
|
virtual |
Threshold level used to delimit significant peaks in the data profile.
When analyzing a derivative profile, a peak is made up of consecutive pixel values above Threshold. To detect weak [strong] transitions, lower [raise] the Threshold value.
To avoid interference of noise, an additional parameter is provided. The MinAmplitude parameter is an offset added to Threshold when a peak is to be detected.
When the pixel values of the derivative profile do not reach Threshold + MinAmplitude, the peak is not taken into account. Anyway, when a peak is taken into account, all the pixels with values above Threshold are considered (for more accuracy). Setting the MinAmplitude value to 0 merely cancels its effect.
Implements eVision::EBaseGauge.
|
virtual |
Half thickness of the model fitting gauge.
By default, the tolerance is 20 (2x10), which means 20 pixels when the field of view is not calibrated, and 20 physical units in case of a calibrated field of view.
The tolerance isn't taken into consideration for the point gauge.
Implements eVision::EBaseGauge.
|
virtual |
Transition choice.
Several peaks may be detected along a point location gauge. This parameter helps to select the desired transition.
In case of ETransitionChoice::ETransitionChoice_NthFromBegin or ETransitionChoice::ETransitionChoice_NthFromEnd transition choice, set EBaseGauge::SetTransitionIndex to specify the desired transition.
By default, the selected transition corresponds to the one with the largest amplitude (ETransitionChoice::ETransitionChoice_LargestAmplitude).
Implements eVision::EBaseGauge.
|
virtual |
Index (from 0 on) of the transition to be retained when the transition choice parameter is set to ETransitionChoice::ETransitionChoice_NthFromBegin or ETransitionChoice::ETransitionChoice_NthFromEnd.
Several peaks may be detected along a point location gauge. This parameter helps to select the desired transition.
By default, the first transition is retained (the index value is 0).
Implements eVision::EBaseGauge.
|
virtual |
Transition type.
The type of transition tells whether it crosses increasing or decreasing gray-level values. This helps discriminate between nearby edges of an object.
By default, the searched transition type is indifferently a black to white or a white to black transition (ETransitionType::ETransitionType_BwOrWb).
Implements eVision::EBaseGauge.
| void eVision::EWedgeGauge::SetWedge | ( | const eVision::EWedge & | wedge | ) |
Nominal wedge.