Manages a complete context for measuring frame shapes. More...


Public Member Functions | |
| EFrameShape () | |
| Construct a EFrameShape object. | |
| EFrameShape (eVision.Legacy.EFrameShape frameShape) | |
| Construct a EFrameShape object. | |
| void | CopyTo (eVision.Legacy.EFrameShape other, bool recursive) |
| Copy operator. | |
| void | CopyTo (eVision.Legacy.EFrameShape other) |
| Copy operator. | |
| void | SetCenterXY (float centerX, float centerY) |
| Sets the origin point coordinates of the frame. | |
| void | Set (eVision.EPoint center, float angle, float scale) |
| Sets the coordinates of the origin point and the orientation of the frame. | |
| void | Set (eVision.EPoint center, float angle) |
| Sets the coordinates of the origin point and the orientation of the frame. | |
| void | Set (eVision.EPoint center) |
| Sets the coordinates of the origin point and the orientation of the frame. | |
| void | SetSize (float sizeX, float sizeY) |
| Sets the frame size. | |
| void | SetSize (float sizeX) |
| Sets the frame size. | |
| override void | Closest () |
| Find the daughter shape that is the closest to this shape. To retrieve the closest shape, use EShape.ClosestShape. | |
| override bool | HitTest (bool daughter) |
| Checks whether the cursor is positioned over a handle (true) or not (false). | |
| override bool | HitTest () |
| Checks whether the cursor is positioned over a handle (true) or not (false). | |
| override void | Drag (int cursorX, int cursorY) |
| Moves a handle to a new position and updates the position parameters of the shape. | |
| override void | Draw (eVision.EDrawAdapter graphicContext, eVision.EDrawingMode drawingMode, bool daughters) |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| override void | Draw (eVision.EDrawAdapter graphicContext, eVision.EDrawingMode drawingMode) |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| override void | Draw (eVision.EDrawAdapter graphicContext) |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| override void | Draw (IntPtr graphicContext, eVision.EDrawingMode drawingMode, bool daughters) |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| override void | Draw (IntPtr graphicContext, eVision.EDrawingMode drawingMode) |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| override void | Draw (IntPtr graphicContext) |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| override void | Draw (IntPtr graphicContext, eVision.ERGBColor color, eVision.EDrawingMode drawingMode, bool daughters) |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| override void | Draw (IntPtr graphicContext, eVision.ERGBColor color, eVision.EDrawingMode drawingMode) |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| override void | Draw (IntPtr graphicContext, eVision.ERGBColor color) |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| override void | DrawWithCurrentPen (IntPtr graphicContext, eVision.EDrawingMode drawingMode, bool daughters) |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| override void | DrawWithCurrentPen (IntPtr graphicContext, eVision.EDrawingMode drawingMode) |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| override void | DrawWithCurrentPen (IntPtr graphicContext) |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| void | DrawCrossGrid (eVision.EDrawAdapter graphicContext, float f32XMin, float f32XMax, float f32YMin, float f32YMax, uint un32NumXIntervals, uint un32NumYIntervals) |
| void | DrawCrossGrid (eVision.EDrawAdapter graphicContext, float f32XMin, float f32XMax, float f32YMin, float f32YMax, uint un32NumXIntervals) |
| void | DrawCrossGrid (eVision.EDrawAdapter graphicContext, float f32XMin, float f32XMax, float f32YMin, float f32YMax) |
| void | DrawCrossGrid (eVision.EDrawAdapter graphicContext, float f32XMin, float f32XMax, float f32YMin) |
| void | DrawCrossGrid (eVision.EDrawAdapter graphicContext, float f32XMin, float f32XMax) |
| void | DrawCrossGrid (eVision.EDrawAdapter graphicContext, float f32XMin) |
| void | DrawCrossGrid (eVision.EDrawAdapter graphicContext) |
| void | DrawCrossGrid (IntPtr dc, float f32XMin, float f32XMax, float f32YMin, float f32YMax, uint un32NumXIntervals, uint un32NumYIntervals) |
| void | DrawCrossGrid (IntPtr dc, float f32XMin, float f32XMax, float f32YMin, float f32YMax, uint un32NumXIntervals) |
| void | DrawCrossGrid (IntPtr dc, float f32XMin, float f32XMax, float f32YMin, float f32YMax) |
| void | DrawCrossGrid (IntPtr dc, float f32XMin, float f32XMax, float f32YMin) |
| void | DrawCrossGrid (IntPtr dc, float f32XMin, float f32XMax) |
| void | DrawCrossGrid (IntPtr dc, float f32XMin) |
| void | DrawCrossGrid (IntPtr dc) |
| override void | Draw (System.Drawing.Graphics graphicContext, eVision.EDrawingMode drawingMode, bool daughters) |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| override void | Draw (System.Drawing.Graphics graphicContext, eVision.EDrawingMode drawingMode) |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| override void | Draw (System.Drawing.Graphics graphicContext) |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| override void | Draw (System.Drawing.Graphics graphicContext, eVision.ERGBColor color, eVision.EDrawingMode drawingMode, bool daughters) |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| override void | Draw (System.Drawing.Graphics graphicContext, eVision.ERGBColor color, eVision.EDrawingMode drawingMode) |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| override void | Draw (System.Drawing.Graphics graphicContext, eVision.ERGBColor color) |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| void | DrawCrossGrid (System.Drawing.Graphics dc, float f32XMin, float f32XMax, float f32YMin, float f32YMax, uint un32NumXIntervals, uint un32NumYIntervals) |
| void | DrawCrossGrid (System.Drawing.Graphics dc, float f32XMin, float f32XMax, float f32YMin, float f32YMax, uint un32NumXIntervals) |
| void | DrawCrossGrid (System.Drawing.Graphics dc, float f32XMin, float f32XMax, float f32YMin, float f32YMax) |
| void | DrawCrossGrid (System.Drawing.Graphics dc, float f32XMin, float f32XMax, float f32YMin) |
| void | DrawCrossGrid (System.Drawing.Graphics dc, float f32XMin, float f32XMax) |
| void | DrawCrossGrid (System.Drawing.Graphics dc, float f32XMin) |
| void | DrawCrossGrid (System.Drawing.Graphics dc) |
| Public Member Functions inherited from eVision.Legacy.EShape | |
| eVision.Legacy.EShape | GetShapeNamed (string name) |
| Returns a pointer to a daughter gauge or shape specified by its name. | |
| bool | GetFound () |
| Flag indicating whether a measured shape has been found. | |
| bool | GetAutoArrange () |
| void | SetAutoArrange (bool bAutoArrange, bool bDaughters) |
| void | SetAutoArrange (bool bAutoArrange) |
| virtual void | SetFound (bool bFound, bool bDaughters) |
| virtual void | SetFound (bool bFound) |
| bool | GetInspected () |
| void | SetInspected (bool bFound, bool bDaughters) |
| void | SetInspected (bool bFound) |
| bool | GetPassed () |
| void | SetPassed (bool bFound, bool bDaughters) |
| void | SetPassed (bool bFound) |
| bool | GetQuickDraw () |
| void | SetQuickDraw (bool bFound, bool bDaughters) |
| void | SetQuickDraw (bool bFound) |
| bool | GetOptionalDraw () |
| void | SetOptionalDraw (bool bFound, bool bDaughters) |
| void | SetOptionalDraw (bool bFound) |
| bool | GetUserFlag () |
| void | SetUserFlag (bool bUserFlag, bool bDaughters) |
| void | SetUserFlag (bool bUserFlag) |
| bool | GetAllocated () |
| Gets the allocated flag. | |
| void | EnableBehaviorFilter (eVision.EShapeBehavior behavior, bool value) |
| Modifies the so-called behavior filter that is a conjunction of conditions specifying when a shape or a gauge should be displayed or taken into consideration when monitoring the mouse interactions. | |
| void | EnableBehaviorFilter (eVision.EShapeBehavior behavior) |
| Modifies the so-called behavior filter that is a conjunction of conditions specifying when a shape or a gauge should be displayed or taken into consideration when monitoring the mouse interactions. | |
| void | DisableBehaviorFilter (eVision.EShapeBehavior behavior) |
| Disables (i.e. removes) a condition from the list of conditions in the behavior filter. | |
| void | Attach (eVision.Legacy.EShape mother) |
| Attaches the gauge to a mother gauge or shape. | |
| void | Detach () |
| Detaches the gauge from its mother gauge or shape. | |
| void | DetachDaughters () |
| Detaches the daughter gauges or shapes. | |
| virtual eVision.Legacy.EShape | GetDaughter (uint index) |
| Returns a pointer to the specified daughter gauge or shape. | |
| bool | IsWorld () |
| void | InvalidateWorld () |
| Invalidates the world shape for this shape and all its ancestors. | |
| eVision.EPoint | LocalToSensor (eVision.EPoint LPoint) |
| Transforms a point from local coordinates to sensor coordinates. | |
| eVision.EPoint | SensorToLocal (eVision.EPoint SPoint) |
| Transforms a point from sensor coordinates to local coordinates. | |
| void | Draw (eVision.EDrawAdapter graphicContext, eVision.EDrawingMode drawingMode, bool daughters) |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| void | Draw (eVision.EDrawAdapter graphicContext, eVision.EDrawingMode drawingMode) |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| void | Draw (eVision.EDrawAdapter graphicContext) |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| void | Draw (IntPtr graphicContext, eVision.EDrawingMode drawingMode, bool daughters) |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| void | Draw (IntPtr graphicContext, eVision.EDrawingMode drawingMode) |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| void | Draw (IntPtr graphicContext) |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| void | Draw (IntPtr graphicContext, eVision.ERGBColor color, eVision.EDrawingMode drawingMode, bool daughters) |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| void | Draw (IntPtr graphicContext, eVision.ERGBColor color, eVision.EDrawingMode drawingMode) |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| void | Draw (IntPtr graphicContext, eVision.ERGBColor color) |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| void | DrawWithCurrentPen (IntPtr graphicContext, eVision.EDrawingMode drawingMode, bool daughters) |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| void | DrawWithCurrentPen (IntPtr graphicContext, eVision.EDrawingMode drawingMode) |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| void | DrawWithCurrentPen (IntPtr graphicContext) |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| virtual void | SetZoom (float zoomX, float zoomY) |
| Sets the horizontal and vertical zooming factors for drawing operations. | |
| virtual void | SetZoom (float zoomX) |
| Sets the horizontal and vertical zooming factors for drawing operations. | |
| virtual void | SetZoom () |
| Sets the horizontal and vertical zooming factors for drawing operations. | |
| virtual void | SetPan (float panX, float panY) |
| Sets the horizontal and vertical panning values for drawing operations, expressed in pixels. | |
| virtual void | SetPan (float panX) |
| Sets the horizontal and vertical panning values for drawing operations, expressed in pixels. | |
| virtual void | SetPan () |
| Sets the horizontal and vertical panning values for drawing operations, expressed in pixels. | |
| bool | HitTest (bool bDaughters) |
| Checks if there is a handle under the cursor. | |
| bool | HitTest () |
| Checks if there is a handle under the cursor. | |
| void | SetDraggingMode (eVision.EDraggingMode eDraggingMode, bool bDaughters) |
| Sets the dragging mode which defines how the shape could be dragged. | |
| void | SetDraggingMode (eVision.EDraggingMode eDraggingMode) |
| Sets the dragging mode which defines how the shape could be dragged. | |
| eVision.EDraggingMode | GetDraggingMode () |
| Gets the dragging mode which defines how the shape could be dragged. | |
| void | SetCursor (int x, int y) |
| Sets the cursor current coordinates. | |
| void | Drag (int n32CursorX, int n32CursorY) |
| Moves a handle to a new position and updates the position parameters of the shape. | |
| void | Closest () |
| Find the daughter shape that is the closest to this shape. To retrieve the closest shape, use EShape.ClosestShape. | |
| virtual void | Process (eVision.EROIBW8 pSrc, bool bDaughters) |
| virtual void | Process (eVision.EROIBW8 pSrc) |
| virtual void | Process (eVision.EROIBW8 pSrc, eVision.ERegion region, bool bDaughters) |
| virtual void | Process (eVision.EROIBW8 pSrc, eVision.ERegion region) |
| void | Save (string path, bool daughters) |
| Loads a Shape.The given ESerializer must have been created for writing. | |
| void | Save (string path) |
| Loads a Shape.The given ESerializer must have been created for writing. | |
| void | Save (eVision.ESerializer serializer, bool daughters) |
| Loads a Shape.The given ESerializer must have been created for writing. | |
| void | Save (eVision.ESerializer serializer) |
| Loads a Shape.The given ESerializer must have been created for writing. | |
| void | Load (string path, bool daughters) |
| Loads a Shape.The given ESerializer must have been created for reading. | |
| void | Load (string path) |
| Loads a Shape.The given ESerializer must have been created for reading. | |
| void | Load (eVision.ESerializer serializer, bool daughters) |
| Loads a Shape.The given ESerializer must have been created for reading. | |
| void | Load (eVision.ESerializer serializer) |
| Loads a Shape.The given ESerializer must have been created for reading. | |
| bool | HasProperty (string aProperty) |
| Returns whether a EShape has a property named aProperty. | |
| string | GetProperty (string aProperty) |
| Gets the value of property aProperty. Throws an exception if no such property exists. | |
| void | SetProperty (string aProperty, string aValue) |
| Sets the value of property aProperty to aValue for this EShape. | |
| void | SetPropertyRecursive (string aProperty, string aValue) |
| Sets the value of property aProperty to aValue for this EShape and all of its daughters. | |
| void | RemoveProperty (string aProperty) |
| Removes the property name aProperty from the EShape. | |
| bool | HasValidPolarityProperty () |
| Returns whether the EShape has a valid polarity property. | |
| virtual void | EnableTypeFilter (uint un32Types) |
| Enables the filter of the specified shape type. | |
| virtual void | DisableTypeFilter () |
| Enables all shape types. | |
| void | Draw (System.Drawing.Graphics graphicContext, eVision.EDrawingMode drawingMode, bool daughters) |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| void | Draw (System.Drawing.Graphics graphicContext, eVision.EDrawingMode drawingMode) |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| void | Draw (System.Drawing.Graphics graphicContext) |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| void | Draw (System.Drawing.Graphics graphicContext, eVision.ERGBColor color, eVision.EDrawingMode drawingMode, bool daughters) |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| void | Draw (System.Drawing.Graphics graphicContext, eVision.ERGBColor color, eVision.EDrawingMode drawingMode) |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
| void | Draw (System.Drawing.Graphics graphicContext, eVision.ERGBColor color) |
| Draws a graphical representation of a shape, as defined by EDrawingMode. | |
Properties | |
| override eVision.EShapeType | Type [get] |
| Type of the frame. | |
| eVision.EPoint | Center [get, set] |
| Origin point coordinates of the frame. | |
| float | CenterX [get] |
| Gets the origin point abscissa of the frame. | |
| float | CenterY [get] |
| Gets the origin point ordinate of the frame. | |
| float | Angle [get, set] |
| The angle of the frame. | |
| float | Scale [get, set] |
| The scale of the frame. | |
| float | SizeX [get] |
| Frame X-axis length. | |
| float | SizeY [get] |
| Frame Y-axis length. | |
| Properties inherited from eVision.Legacy.EShape | |
| eVision.EShapeType | Type [get] |
| Shape type. | |
| string | Name [get, set] |
| Name of the EShape object. | |
| bool | Visible [get, set] |
| Flag indicating whether the shape is visible or not. | |
| bool | VisibleRecursive [set] |
| Sets the flag indicating whether the shape and its daughter shapes are visible or not. | |
| bool | Selected [get, set] |
| Flag indicating whether the shape is selected or not. | |
| bool | SelectedRecursive [set] |
| Sets the flag indicating whether the shape and all its daughters are selected or not. | |
| bool | Selectable [get, set] |
| Flag indicating whether the shape can be selected or not. | |
| bool | SelectableRecursive [set] |
| Sets the flag indicating whether the shape and all its daughters can be selected or not. | |
| bool | Dragable [get, set] |
| Flag indicating whether the shape can be dragged or not. | |
| bool | DragableRecursive [set] |
| Sets the flag indicating whether the shape and all its daughters can be dragged or not. | |
| bool | Resizable [get, set] |
| Flag indicating whether the shape can be resized or not. | |
| bool | ResizableRecursive [set] |
| Sets the flag indicating whether the shape and all its daughters can be resized or not. | |
| bool | Rotatable [get, set] |
| Flag indicating whether the shape can be rotated or not. | |
| bool | RotatableRecursive [set] |
| Sets the flag indicating whether the shape and all its daughters can be rotated or not. | |
| bool | Labeled [get, set] |
| Flag indicating whether the shape label should be displayed or not. | |
| bool | LabeledRecursive [set] |
| Sets the flag indicating whether the shape label should be displayed or not. The flag is set in this shape and all its daughters. | |
| virtual bool | Active [get, set] |
| Flag indicating whether the shape is active or not. | |
| virtual bool | ActiveRecursive [set] |
| Sets the flag indicating whether the shape and all its daughters are active or not. | |
| bool | ActualShape [get, set] |
| Flag indicating whether an inquiry returns a result pertaining to the nominal gauge (false, default) or the fitted model (true). | |
| bool | ActualShapeRecursive [set] |
| Sets the flag indicating whether an inquiry returns a result pertaining to the nominal gauge (false, default) or the fitted model (true). The flag is set in this shape and all its daughters. | |
| uint | NumDaughters [get] |
| Number of daughters attached to the shape. | |
| eVision.Legacy.EShape | Mother [get] |
| Pointer to the mother shape. | |
| eVision.Legacy.EWorldShape | WorldShape [get] |
| World ancestor. | |
| virtual float | ZoomX [get] |
| Current horizontal zooming factor for drawing operations. | |
| virtual float | ZoomY [get] |
| Current vertical zooming factor for drawing operations. | |
| virtual float | PanX [get] |
| Current horizontal panning value for drawing operations, expressed in pixels. By default, no panning occurs. | |
| virtual float | PanY [get] |
| Current vertical panning value for drawing operations, expressed in pixels. By default, no panning occurs. | |
| eVision.EDragHandle | HitHandle [get] |
| Handle currently under the cursor. | |
| eVision.Legacy.EShape | HitShape [get] |
| Pointer to the shape currently under the cursor. | |
| eVision.Legacy.EShape | ClosestShape [get] |
| Closest shape among the daughters. | |
Manages a complete context for measuring frame shapes.
This class allows the grouping of several gauges or other frames.
License(s): BasicTypes
| eVision.Legacy.EFrameShape.EFrameShape | ( | ) |
Construct a EFrameShape object.
With the default constructor, all parameters are initialized to their respective default value. With the copy constructor, the constructed frame shape measurement context is based on a pre-existing EFrameShape object. By default, the daughter shapes are also copied. Use the EFrameShape.CopyTo method to disable explicitly the daughter shapes copy.
| eVision.Legacy.EFrameShape.EFrameShape | ( | eVision.Legacy.EFrameShape | frameShape | ) |
Construct a EFrameShape object.
| frameShape | Pre-existing EFrameShape object used by the copy constructor. |
With the default constructor, all parameters are initialized to their respective default value. With the copy constructor, the constructed frame shape measurement context is based on a pre-existing EFrameShape object. By default, the daughter shapes are also copied. Use the EFrameShape.CopyTo method to disable explicitly the daughter shapes copy.
| override void eVision.Legacy.EFrameShape.Closest | ( | ) |
Find the daughter shape that is the closest to this shape. To retrieve the closest shape, use EShape.ClosestShape.
| void eVision.Legacy.EFrameShape.CopyTo | ( | eVision.Legacy.EFrameShape | other | ) |
Copy operator.
| other | EFrameShape object to copy to. |
In the overload taking a pointer, in case of a NULL pointer, a new EFrameShape object will be created and returned.
| void eVision.Legacy.EFrameShape.CopyTo | ( | eVision.Legacy.EFrameShape | other, |
| bool | recursive ) |
Copy operator.
| other | EFrameShape object to copy to. |
| recursive | true if the daughter shapes have to be copied as well, false otherwise. |
In the overload taking a pointer, in case of a NULL pointer, a new EFrameShape object will be created and returned.
| override void eVision.Legacy.EFrameShape.Drag | ( | int | cursorX, |
| int | cursorY ) |
Moves a handle to a new position and updates the position parameters of the shape.
| cursorX | Current cursor coordinates. |
| cursorY | Current cursor coordinates. |
| override void eVision.Legacy.EFrameShape.Draw | ( | eVision.EDrawAdapter | graphicContext | ) |
Draws a graphical representation of a shape, as defined by EDrawingMode.
| graphicContext | Handle of the device context on which to draw. |
| override void eVision.Legacy.EFrameShape.Draw | ( | eVision.EDrawAdapter | graphicContext, |
| eVision.EDrawingMode | drawingMode ) |
Draws a graphical representation of a shape, as defined by EDrawingMode.
| graphicContext | Handle of the device context on which to draw. |
| drawingMode | Indicates how the shape must be displayed, as defined by EDrawingMode. |
| override void eVision.Legacy.EFrameShape.Draw | ( | eVision.EDrawAdapter | graphicContext, |
| eVision.EDrawingMode | drawingMode, | ||
| bool | daughters ) |
Draws a graphical representation of a shape, as defined by EDrawingMode.
| graphicContext | Handle of the device context on which to draw. |
| drawingMode | Indicates how the shape must be displayed, as defined by EDrawingMode. |
| daughters | true if the daughter shapes are to be displayed also. |
| override void eVision.Legacy.EFrameShape.Draw | ( | IntPtr | graphicContext | ) |
Draws a graphical representation of a shape, as defined by EDrawingMode.
| graphicContext | Handle of the device context on which to draw. |
Use the overload taking an EDrawAdapter by using an instance of EWindowsDrawAdapter.
Deprecated in version 23.12. Scheduled to be removed in version 27.6.
| override void eVision.Legacy.EFrameShape.Draw | ( | IntPtr | graphicContext, |
| eVision.EDrawingMode | drawingMode ) |
Draws a graphical representation of a shape, as defined by EDrawingMode.
| graphicContext | Handle of the device context on which to draw. |
| drawingMode | Indicates how the shape must be displayed, as defined by EDrawingMode. |
Use the overload taking an EDrawAdapter by using an instance of EWindowsDrawAdapter.
Deprecated in version 23.12. Scheduled to be removed in version 27.6.
| override void eVision.Legacy.EFrameShape.Draw | ( | IntPtr | graphicContext, |
| eVision.EDrawingMode | drawingMode, | ||
| bool | daughters ) |
Draws a graphical representation of a shape, as defined by EDrawingMode.
| graphicContext | Handle of the device context on which to draw. |
| drawingMode | Indicates how the shape must be displayed, as defined by EDrawingMode. |
| daughters | true if the daughter shapes are to be displayed also. |
Use the overload taking an EDrawAdapter by using an instance of EWindowsDrawAdapter.
Deprecated in version 23.12. Scheduled to be removed in version 27.6.
| override void eVision.Legacy.EFrameShape.Draw | ( | IntPtr | graphicContext, |
| eVision.ERGBColor | color ) |
Draws a graphical representation of a shape, as defined by EDrawingMode.
| graphicContext | Handle of the device context on which to draw. |
| color | The color in which to draw the overlay. |
Use the overload taking an EDrawAdapter by using an instance of EWindowsDrawAdapter.
Deprecated in version 23.12. Scheduled to be removed in version 27.6.
| override void eVision.Legacy.EFrameShape.Draw | ( | IntPtr | graphicContext, |
| eVision.ERGBColor | color, | ||
| eVision.EDrawingMode | drawingMode ) |
Draws a graphical representation of a shape, as defined by EDrawingMode.
| graphicContext | Handle of the device context on which to draw. |
| color | The color in which to draw the overlay. |
| drawingMode | Indicates how the shape must be displayed, as defined by EDrawingMode. |
Use the overload taking an EDrawAdapter by using an instance of EWindowsDrawAdapter.
Deprecated in version 23.12. Scheduled to be removed in version 27.6.
| override void eVision.Legacy.EFrameShape.Draw | ( | IntPtr | graphicContext, |
| eVision.ERGBColor | color, | ||
| eVision.EDrawingMode | drawingMode, | ||
| bool | daughters ) |
Draws a graphical representation of a shape, as defined by EDrawingMode.
| graphicContext | Handle of the device context on which to draw. |
| color | The color in which to draw the overlay. |
| drawingMode | Indicates how the shape must be displayed, as defined by EDrawingMode. |
| daughters | true if the daughter shapes are to be displayed also. |
Use the overload taking an EDrawAdapter by using an instance of EWindowsDrawAdapter.
Deprecated in version 23.12. Scheduled to be removed in version 27.6.
| override void eVision.Legacy.EFrameShape.Draw | ( | System.Drawing.Graphics | graphicContext | ) |
Draws a graphical representation of a shape, as defined by EDrawingMode.
| graphicContext | Handle of the device context on which to draw. |
Use the overload taking an EDrawAdapter by using an instance of EWindowsDrawAdapter.
Deprecated in version 23.12. Scheduled to be removed in version 27.6.
| override void eVision.Legacy.EFrameShape.Draw | ( | System.Drawing.Graphics | graphicContext, |
| eVision.EDrawingMode | drawingMode ) |
Draws a graphical representation of a shape, as defined by EDrawingMode.
| graphicContext | Handle of the device context on which to draw. |
| drawingMode | Indicates how the shape must be displayed, as defined by EDrawingMode. |
Use the overload taking an EDrawAdapter by using an instance of EWindowsDrawAdapter.
Deprecated in version 23.12. Scheduled to be removed in version 27.6.
| override void eVision.Legacy.EFrameShape.Draw | ( | System.Drawing.Graphics | graphicContext, |
| eVision.EDrawingMode | drawingMode, | ||
| bool | daughters ) |
Draws a graphical representation of a shape, as defined by EDrawingMode.
| graphicContext | Handle of the device context on which to draw. |
| drawingMode | Indicates how the shape must be displayed, as defined by EDrawingMode. |
| daughters | true if the daughter shapes are to be displayed also. |
Use the overload taking an EDrawAdapter by using an instance of EWindowsDrawAdapter.
Deprecated in version 23.12. Scheduled to be removed in version 27.6.
| override void eVision.Legacy.EFrameShape.Draw | ( | System.Drawing.Graphics | graphicContext, |
| eVision.ERGBColor | color ) |
Draws a graphical representation of a shape, as defined by EDrawingMode.
| graphicContext | Handle of the device context on which to draw. |
| color | The color in which to draw the overlay. |
Use the overload taking an EDrawAdapter by using an instance of EWindowsDrawAdapter.
Deprecated in version 23.12. Scheduled to be removed in version 27.6.
| override void eVision.Legacy.EFrameShape.Draw | ( | System.Drawing.Graphics | graphicContext, |
| eVision.ERGBColor | color, | ||
| eVision.EDrawingMode | drawingMode ) |
Draws a graphical representation of a shape, as defined by EDrawingMode.
| graphicContext | Handle of the device context on which to draw. |
| color | The color in which to draw the overlay. |
| drawingMode | Indicates how the shape must be displayed, as defined by EDrawingMode. |
Use the overload taking an EDrawAdapter by using an instance of EWindowsDrawAdapter.
Deprecated in version 23.12. Scheduled to be removed in version 27.6.
| override void eVision.Legacy.EFrameShape.Draw | ( | System.Drawing.Graphics | graphicContext, |
| eVision.ERGBColor | color, | ||
| eVision.EDrawingMode | drawingMode, | ||
| bool | daughters ) |
Draws a graphical representation of a shape, as defined by EDrawingMode.
| graphicContext | Handle of the device context on which to draw. |
| color | The color in which to draw the overlay. |
| drawingMode | Indicates how the shape must be displayed, as defined by EDrawingMode. |
| daughters | true if the daughter shapes are to be displayed also. |
Use the overload taking an EDrawAdapter by using an instance of EWindowsDrawAdapter.
Deprecated in version 23.12. Scheduled to be removed in version 27.6.
| void eVision.Legacy.EFrameShape.DrawCrossGrid | ( | eVision.EDrawAdapter | graphicContext | ) |
| void eVision.Legacy.EFrameShape.DrawCrossGrid | ( | eVision.EDrawAdapter | graphicContext, |
| float | f32XMin ) |
| void eVision.Legacy.EFrameShape.DrawCrossGrid | ( | eVision.EDrawAdapter | graphicContext, |
| float | f32XMin, | ||
| float | f32XMax ) |
| void eVision.Legacy.EFrameShape.DrawCrossGrid | ( | eVision.EDrawAdapter | graphicContext, |
| float | f32XMin, | ||
| float | f32XMax, | ||
| float | f32YMin ) |
| void eVision.Legacy.EFrameShape.DrawCrossGrid | ( | eVision.EDrawAdapter | graphicContext, |
| float | f32XMin, | ||
| float | f32XMax, | ||
| float | f32YMin, | ||
| float | f32YMax ) |
| void eVision.Legacy.EFrameShape.DrawCrossGrid | ( | eVision.EDrawAdapter | graphicContext, |
| float | f32XMin, | ||
| float | f32XMax, | ||
| float | f32YMin, | ||
| float | f32YMax, | ||
| uint | un32NumXIntervals ) |
| void eVision.Legacy.EFrameShape.DrawCrossGrid | ( | eVision.EDrawAdapter | graphicContext, |
| float | f32XMin, | ||
| float | f32XMax, | ||
| float | f32YMin, | ||
| float | f32YMax, | ||
| uint | un32NumXIntervals, | ||
| uint | un32NumYIntervals ) |
| void eVision.Legacy.EFrameShape.DrawCrossGrid | ( | IntPtr | dc | ) |
| void eVision.Legacy.EFrameShape.DrawCrossGrid | ( | IntPtr | dc, |
| float | f32XMin ) |
| void eVision.Legacy.EFrameShape.DrawCrossGrid | ( | IntPtr | dc, |
| float | f32XMin, | ||
| float | f32XMax ) |
| void eVision.Legacy.EFrameShape.DrawCrossGrid | ( | IntPtr | dc, |
| float | f32XMin, | ||
| float | f32XMax, | ||
| float | f32YMin ) |
| void eVision.Legacy.EFrameShape.DrawCrossGrid | ( | IntPtr | dc, |
| float | f32XMin, | ||
| float | f32XMax, | ||
| float | f32YMin, | ||
| float | f32YMax ) |
| void eVision.Legacy.EFrameShape.DrawCrossGrid | ( | IntPtr | dc, |
| float | f32XMin, | ||
| float | f32XMax, | ||
| float | f32YMin, | ||
| float | f32YMax, | ||
| uint | un32NumXIntervals ) |
| void eVision.Legacy.EFrameShape.DrawCrossGrid | ( | IntPtr | dc, |
| float | f32XMin, | ||
| float | f32XMax, | ||
| float | f32YMin, | ||
| float | f32YMax, | ||
| uint | un32NumXIntervals, | ||
| uint | un32NumYIntervals ) |
| void eVision.Legacy.EFrameShape.DrawCrossGrid | ( | System.Drawing.Graphics | dc | ) |
| void eVision.Legacy.EFrameShape.DrawCrossGrid | ( | System.Drawing.Graphics | dc, |
| float | f32XMin ) |
| void eVision.Legacy.EFrameShape.DrawCrossGrid | ( | System.Drawing.Graphics | dc, |
| float | f32XMin, | ||
| float | f32XMax ) |
| void eVision.Legacy.EFrameShape.DrawCrossGrid | ( | System.Drawing.Graphics | dc, |
| float | f32XMin, | ||
| float | f32XMax, | ||
| float | f32YMin ) |
| void eVision.Legacy.EFrameShape.DrawCrossGrid | ( | System.Drawing.Graphics | dc, |
| float | f32XMin, | ||
| float | f32XMax, | ||
| float | f32YMin, | ||
| float | f32YMax ) |
| void eVision.Legacy.EFrameShape.DrawCrossGrid | ( | System.Drawing.Graphics | dc, |
| float | f32XMin, | ||
| float | f32XMax, | ||
| float | f32YMin, | ||
| float | f32YMax, | ||
| uint | un32NumXIntervals ) |
| void eVision.Legacy.EFrameShape.DrawCrossGrid | ( | System.Drawing.Graphics | dc, |
| float | f32XMin, | ||
| float | f32XMax, | ||
| float | f32YMin, | ||
| float | f32YMax, | ||
| uint | un32NumXIntervals, | ||
| uint | un32NumYIntervals ) |
| override void eVision.Legacy.EFrameShape.DrawWithCurrentPen | ( | IntPtr | graphicContext | ) |
Draws a graphical representation of a shape, as defined by EDrawingMode.
| graphicContext | Handle of the device context on which to draw. |
Use the overload of EFrameShape.Draw taking an EDrawAdapter by using an instance of EWindowsDrawAdapter.
Deprecated in version 23.12. Scheduled to be removed in version 27.6.
| override void eVision.Legacy.EFrameShape.DrawWithCurrentPen | ( | IntPtr | graphicContext, |
| eVision.EDrawingMode | drawingMode ) |
Draws a graphical representation of a shape, as defined by EDrawingMode.
| graphicContext | Handle of the device context on which to draw. |
| drawingMode | Indicates how the point location or model fitting gauge must be displayed, as defined by EDrawingMode. |
Use the overload of EFrameShape.Draw taking an EDrawAdapter by using an instance of EWindowsDrawAdapter.
Deprecated in version 23.12. Scheduled to be removed in version 27.6.
| override void eVision.Legacy.EFrameShape.DrawWithCurrentPen | ( | IntPtr | graphicContext, |
| eVision.EDrawingMode | drawingMode, | ||
| bool | daughters ) |
Draws a graphical representation of a shape, as defined by EDrawingMode.
| graphicContext | Handle of the device context on which to draw. |
| drawingMode | Indicates how the point location or model fitting gauge must be displayed, as defined by EDrawingMode. |
| daughters | true if the daughters gauges are to be displayed also. |
Use the overload of EFrameShape.Draw taking an EDrawAdapter by using an instance of EWindowsDrawAdapter.
Deprecated in version 23.12. Scheduled to be removed in version 27.6.
| override bool eVision.Legacy.EFrameShape.HitTest | ( | ) |
Checks whether the cursor is positioned over a handle (true) or not (false).
| override bool eVision.Legacy.EFrameShape.HitTest | ( | bool | daughter | ) |
Checks whether the cursor is positioned over a handle (true) or not (false).
| daughter | true if the daughters shapes handles have to be considered as well. |
| void eVision.Legacy.EFrameShape.Set | ( | eVision.EPoint | center | ) |
Sets the coordinates of the origin point and the orientation of the frame.
| center | Coordinates of the origin point of the frame. The default value is (0,0). |
| void eVision.Legacy.EFrameShape.Set | ( | eVision.EPoint | center, |
| float | angle ) |
Sets the coordinates of the origin point and the orientation of the frame.
| center | Coordinates of the origin point of the frame. The default value is (0,0). |
| angle | Rotation angle of the frame. The default value is 0. |
| void eVision.Legacy.EFrameShape.Set | ( | eVision.EPoint | center, |
| float | angle, | ||
| float | scale ) |
Sets the coordinates of the origin point and the orientation of the frame.
| center | Coordinates of the origin point of the frame. The default value is (0,0). |
| angle | Rotation angle of the frame. The default value is 0. |
| scale | Horizontal sensor resolution, in pixels per unit |
| void eVision.Legacy.EFrameShape.SetCenterXY | ( | float | centerX, |
| float | centerY ) |
Sets the origin point coordinates of the frame.
| centerX | Abscissa of the origin point of the frame. Default value is 0. |
| centerY | Ordinate of the origin point of the frame. Default value is 0. |
| void eVision.Legacy.EFrameShape.SetSize | ( | float | sizeX | ) |
Sets the frame size.
| sizeX | Frame X-axis length. The default value is 100. |
By default, both frame axis value are set to 100, which means 100 pixels when the field of view is not calibrated and 100 "units" in case of a calibrated field of view.
| void eVision.Legacy.EFrameShape.SetSize | ( | float | sizeX, |
| float | sizeY ) |
Sets the frame size.
| sizeX | Frame X-axis length. The default value is 100. |
| sizeY | Frame Y-axis length. By default, both axes have the same length. |
By default, both frame axis value are set to 100, which means 100 pixels when the field of view is not calibrated and 100 "units" in case of a calibrated field of view.
|
getset |
The angle of the frame.
|
getset |
Origin point coordinates of the frame.
|
get |
Gets the origin point abscissa of the frame.
|
get |
Gets the origin point ordinate of the frame.
|
getset |
The scale of the frame.
|
get |
Frame X-axis length.
By default, both frame axis values are set to 100, which means 100 pixels when the field of view is not calibrated, and 100 physical units in case of a calibrated field of view.
|
get |
Frame Y-axis length.
By default, both frame axis values are set to 100, which means 100 pixels when the field of view is not calibrated, and 100 physical units in case of a calibrated field of view.
|
get |
Type of the frame.