Classes | |
| class | EChecker |
| Manages a complete context for the inspection tool based on image comparison in EasyOCV. More... | |
| class | EChecker2 |
| Manages a complete context for the EChecker2 golden template inspection tool. More... | |
| class | ECircle |
| Represents a model of a circle (or arc) in EasyGauge. More... | |
| class | ECircleGauge |
| Manages a circle fitting gauge. More... | |
| class | ECircleShape |
| Manages a circle shape. More... | |
| class | EFrame |
| Represents a geometrical frame of reference as well as the parameters needed to transform from/to local and global coordinates. It contains a point and an angle and serves as a base class for geometrical elements. More... | |
| class | EFrameShape |
| Manages a complete context for measuring frame shapes. More... | |
| class | ELine |
| Represents a model of a line segment. More... | |
| class | ELineGauge |
| Manages a line fitting gauge. More... | |
| class | ELineShape |
| Manages a line shape. More... | |
| class | EPointGauge |
| Manages a point location gauge. More... | |
| class | EPointShape |
| Manages a point shape context. More... | |
| class | EPolygon |
| Represents a polygon. The number of vertices is arbitrary. A EPolygon could be closed (last and first point connected) or open (like a polyline shape). More... | |
| class | EPolygonGauge |
| Manages a polygon fitting gauge. More... | |
| class | EPolygonShape |
| Manages a polygonal shape. More... | |
| class | ERectangle |
| Represents a model of a rectangle. More... | |
| class | ERectangleGauge |
| Manages a rectangle fitting gauge. More... | |
| class | ERectangleShape |
| Manages a rectangle shape. More... | |
| class | ESamplePoint |
| A point sampled by a gauge. More... | |
| class | EShape |
| Abstract class to federate the classes that can be hierarchically attached together (from a geometrical point of view). More... | |
| class | EWedge |
| Represents a model of a wedge (disk, ring, sector or curvilinear quadrilateral). More... | |
| class | EWedgeGauge |
| Manages a wedge fitting gauge. More... | |
| class | EWedgeShape |
| Manages a wedge shape. More... | |
| class | EWorldShape |
| Manages a complete context for calibrating a field of view. More... | |
Enumerations | |
| enum | EFiducialMatchingMode : int { Geometric = 0 , Area = 1 } |
| Allowed values for the fiducial finder mode in EChecker. More... | |
| enum | EPolygonMeasurementMode : int { Global = 0 , Edge = 1 , Point = 2 } |
| PolygonGauge measurement mode. More... | |
| enum eVision.Legacy.EFiducialMatchingMode : int |
Allowed values for the fiducial finder mode in EChecker.
| enum eVision.Legacy.EPolygonMeasurementMode : int |
PolygonGauge measurement mode.
| Enumerator | |
|---|---|
| Global | The polygon is rigid, only the global position and the orientation are adjusted. If EPolygonGauge.EnableScaling is enabled, a scale factor is also computed. |
| Edge | The edges of the polygon are measured independently. The result is a new polygon composed by these fitted edges. The measured polygon has the same number of vertices. |
| Point | The polygon edges are sampled to fit closely to the measured points. The new polygon uses all the measured points of the contour. |