Specifications

The following table gives the specifications of all deep learning methods in eVision for EasyClassify, EasySegment and EasyLocate.

EasyClassify

EasySegment Unsupervised

EasySegment Supervised

EasyLocate

Minimum image size

128 x 128

64 x 64

128 x 128

Maximum image size

1024 x 1024

10 000 x 10 000

500 000 pixels (for ex. 707 x 707 for square images)

Best image size

224 x 224

n.a.

Number of channels

1 or 3 (grayscale and color images)

Bit depth

8 bits, 16 bits

Number of labels

2 - 1000

2 (good and defective)

2 - 64

Minimum number of images per label

2

1 for the good label

0 for the defective label

1

Supported formats

bmp, png, jpeg, j2k, tiff